Control and monitoring system IMAC

The integrated monitoring, alarm, and control system IMAC has been developed to meet the highest requirements in terms of operability, safety, and reliability. As a monitoring system, IMAC provides clear visualization and seamless monitoring of a large number of fully automated processes running in parallel on ships of all types and sizes. As a control system, IMAC provides efficient controlling of these processes; it is self-monitoring and offers the highest safety standards using the most advanced technologies.

As a high-performance monitoring system, IMAC gives you many advantages:

  • Increased efficiency for all onboard processes

  • Simple, clear user interfaces

  • Problem-free connection to existing IT infrastructure

  • Security through assignment of rights for specific users or processes

  • Remote access for data exchange diagnostics

  • Flexible access via mobile terminals everywhere on board

  • Cost-effectiveness and investment protection through proven, globally available SIMATIC S7 components

  • Scalable monitoring system for vessels of any size

  • Fast troubleshooting, thanks to integrated self-testing system

  • Spare parts available worldwide