Regenerative Feedback, Determined Energy Saving

Up to 40% energy saving through integrated regenerative feedback


Calculation example:

Lift/drop conveyor: Lift of 600 mm

Frequency inverter: SINAMICS G120D / 7.5 kW

Energy measurement: SENTRON PAC 4200 and Powerrate software

Result for a lift/drop conveyor* per cycle:

Energy consumption: 3.5 Wh

Energy output: 1.4 Wh

Total energy: 2.1 Wh

* In relation to a typical body manufacturing in the automotive industry:  124 lift/drop conveyors, cycle time 50 s, 250 production days

 

This is an integrated function of the following frequency inverters: