TIA Portal Cloud

Direct access to the plant control system

Challenge

Provide flexibility in the daily work routine via an independent platform which ensures full data consistency

 

Solution

Easy online access with the TIA Portal Cloud Connector and the private cloud, without local installation of the TIA Portal

 

Technical features

  • Central management of the engineering software

  • Central administration

  • Uniform software

  • Faster project launch

  • Secure access to local IPC/PLC/HMI

  • Secure access to virtual machines across subnets

 

TIA Portal in the cloud is part of the TIA Portal standard package:

Engineering Software

  • STEP 7 Basic / Professional

  • WinCC Basic / Comfort / Advanced / Professional

TIA Portal Cloud Connector (as part of the engineering software):

  • Cloud Connector device driver

  • Cloud Connector user interface

  • Documentation for the admin

 

Added value

  • Access to the right version via remote service with the TIA Portal in the cloud

  • Use of the TIA Portal Cloud Connector and the TIA Portal in the cloud reduces workplace hardware requirements