Machine and plant diagnostics

Increased availability of machines and plants

Challenge

More efficient diagnosis of process breakdowns with rapid error identification and clear information about the location and cause of errors as well as troubleshooting instructions.

 

ProDiag

Solution

The automatic generation of code for monitoring components and visualization, as well as “Service without PG” – overview displays and detail diagnostics (code viewer) found directly on the operating device.

 

Technical features

  • Support for different monitoring types, including lock monitoring and position monitoring

  • Independent of language editors / program code

  • Also suitable for safety and know-how protected components

Added value

  • Data consistency guaranteed

  • In the event of changes, it is critical that HMi operator stations do not leave runtime operation; in other words, automatic update of operator stations

  • Non-interactive, i.e. the monitoring operations are defined independently of the user program