Safe Brake Control (SBC)

The SBC function permits the safe control of a holding brake. The SBC function is always activated in parallel with STO.


Effect

A holding brake which is active in a de-energized state is controlled and monitored using safe two-channel technology. Due to the two-channel control, the brake can still be operated if an insulation fault occurs in the control cable. Errors of this kind are detected early by means of test pulses.

Applications

The SBC function is used in conjunction with the functions STO or SS1 to prevent the movement of an axis in the torque-free state, e.g. because of gravity.

Customer benefits

Again, the function saves the use of external hardware and the associated wiring.