SIMATIC HMI

Power and safety in your hands

Introduction


The SIMATIC HMI Panel portfolio offers the right solution for every application: From simple keyboard control panels and mobile and stationary HMI devices to the all-rounder for demanding applications — always rugged, compact and with many different connection options.

  • Various different display sizes and performance classes

  • The Wireless Panel for wireless operator control and monitoring enables maximum mobility.

  • Fail-safe Key Panels enable connection of an emergency stop button or two other fail-safe signals

  • Configuration via SIMATIC WinCC in the TIA Portal provides users unprecedented engineering efficiency.


Safe and secure

The SIMATIC HMI Mobile Panels can be configured such that the user interface changes according to the connection point. The terminal box ID enables machine-specific HMI authorizations or actions depending on the selected connection point. The PROFINET terminal boxes can be connected in series using integrated switches.

Unique safety solution

The device versions with emergency stop button on the top and enabling button on the back of the device enable flexible configuration of the safety solution. The emergency stop button is only enabled and illuminated in red when the device is connected to a safety circuit.

SIMATIC HMI Mobile Panels 2nd Generation


The second generation of SIMATIC HMI Mobile Panels offers even more performance, flexibility, convenience and quality. This makes mobile operator control and monitoring even more efficient and reliable.

Discover the advantages of the new SIMATIC HMI Mobile Panels.


The SIMATIC HMI Mobile Panels 2nd Generation provide the functionality and performance of the SIMATIC HMI Comfort Panels to mobile HMI devices. Users benefit from more flexibility and ease of use. The brilliant widescreen display renders even complex process and plant pictures clearly and in detail.

  • Fail-safe versions with illuminated emergency stop button

  • 3-stage enabling button with distinct tactile touch

  • Flexible options for evaluation of safety elements

  • Connection via PROFINET


SIMATIC HMI Mobile Panel 277 IWLAN


With the SIMATIC HMI Mobile Panel 277(F) IWLAN, a rugged HMI device for wireless applications with optional safety functions is available. It offers you:

  • Complete freedom for mobile operator control and monitoring through Industrial Wireless LAN (IWLAN)

  • High safety according to SIL 3 or PLe

  • Consistently integrated safety in interaction with the SIMATIC fail-safe controllers

  • Larger action range using multiple access points (with IPCF, Rapid Roaming)

  • Site-dependent operator control functions can be activated by a transponder

  • Emergency stop and enabling buttons for wireless applications