Product portfolio

 

From detection and evaluation to reaction – with the SIMATIC Safety Integrated product portfolio, all requirements are met.

Controllers

Introduction



The SIMATIC controllers with Safety Integrated are specially designed for ruggedness and long-term availability. They can be flexibly expanded at any time using plug-in I/O modules, function modules and communication modules. The suitable controller can be selected from a wide range depending on the scope of the application.

SIMATIC Controllers


Fail-safe SIMATIC controllers offer the greatest possible level of integration: Controller, communication and engineering all in one for standard and fail-safe automation. This ensures all-round efficient and reliable protection of personnel, machinery and the environment


Thanks to the uniform engineering in the TIA Portal, safety-related programs can be easily ported from a SIMATIC S7-1200 to a SIMATIC S7-1500. This saves time and costs.

Advanced Controller SIMATIC S7-1500 with Safety Integrated

SIMATIC S7-1500 are the most powerful controllers for standard and fail-safe automation:

  • Standard and fail-safe automation with a single controller as well as integrated PROFINET and PROFIBUS communication

  • On-board status display
    Diagnostic messages available without a programming device (PG)

  • Expandable with fail-safe SIMATIC S7-1500/ET 200MP modules

  • Efficient engineering
    Separate F-runtime group for autonomous prioritization and timing settings


Advanced Controller SIMATIC S7-400 with Safety Integrated

SIMATIC S7-400 with Safety Integrated are the power controllers for system solutions in the manufacturing and processing industries:

  • Simultaneous execution of standard and safety-related tasks with one CPU

  • Expandable centrally and decentrally with safety-related I/O modules of the SIMATIC ET 200 family

  • Connection of F-modules using integrated interfaces or communication processors

  • Extremely high processing and communication performance

  • Isochronous mode on PROFIBUS


Advanced Controller SIMATIC S7-300 with Safety Integrated

SIMATIC S7-300 with Safety Integrated are the controllers for system solutions in the manufacturing industry:

  • Technology CPU with Safety Integrated

  • Execution of standard and safety-related tasks with one CPU

  • Many functions are integrated into the CPU (I/Os, technology functions, PROFIBUS/PROFINET connection)

  • Expandable centrally and decentrally with safety-related I/O modules of the SIMATIC ET 200 family

  • Isochronous mode on PROFIBUS


Basic Controller SIMATIC S7-1200 with Safety Integrated

SIMATIC S7-1200 with Safety Integrated is the intelligent choice for standard and fail-safe automation tasks with a small project scope:

  • Fail-safe CPUs for execution of standard and safety-related programs

  • Connection of fail-safe sensors and actuators using fail-safe signal modules

  • Suitable for use in safety-related applications to SIL 3 in accordance with IEC 62061 and PL e in accordance with ISO 13849

  • Additional password protection for F-configuration and F-program.


Distributed Controller SIMATIC ET 200 CPUs with Safety Integrated

Modular, fail-safe I/O system with local intelligence:

  • Versions with degree of protection IP20 (in the control cabinet), IP65/67 (without control cabinet), and for hazardous areas Zone 1

  • Module replacement during operation

  • Maintenance-free thanks to data retentivity on Micro Memory Card


SIMATIC PC-based Controller


Product announcement: SIMATIC S7-1500 Software Controller with Safety Integrated is the controller for PC-based automation and meets the most stringent safety requirements and complies with the relevant standards: IEC 62061 up to SIL 3 and EN ISO 13849-1 up to PL e. Alongside the pure software controller, highly robust and ready-to-use Windows-based embedded bundles with pre-installed SIMATIC WinAC are available.


SIMATIC Controller selection guide


SIMATIC Controllers

Advanced Controller
SIMATIC S7-1500 CPUs with Safety Integrated

CPUs with Safety Integrated for complex standard applications and the most demanding fail-safe applications

Advanced Controller
SIMATIC S7-400 CPUs with Safety Integrated

CPUs with Safety Integrated for the highest performance range

Advanced Controller
SIMATIC S7-300 CPUs with Safety Integrated

CPUs with Safety Integrated for the mid to upper performance range, optionally with integral motion control functionality

Basic Controller
SIMATIC S7-1200 CPUs with Safety Integrated

CPUs with Safety Integrated for simple and standalone automation tasks

Distributed Controller
SIMATIC ET 200 CPUs with Safety Integrated

CPUs with Safety Integrated for series machines with limited space and machines with distributed architecture

SIMATIC PC-based Automation

SIMATIC PC-based Controller

Software Controller
SIMATIC WinAC RTX with Safety Integrated

Software Controller with Safety Integrated for PC-based automation