Integrated Drive Systems:
Threefold integration creates value added

Siemens Integrated Drive Systems deliver a unique answer to today's complex challenges in the field of automation and drive technology: perfectly interacting components as part of an integrated drive portfolio, integrated into automation, and with software and services for all stages of the lifecycle. That means value added through shorter time to market and shorter time to profit.

 

Horizontal integration

Integrated drive portfolio: The core elements of a fully integrated drive port­folio are frequency converters, motors, couplings, and gear units. At Siemens, they‘re all available from a single source. Perfectly integrated, perfectly interacting. For all power and performance classes. As standard solutions or fully customized. No other player in the market can offer a comparable portfolio. Moreover, all Siemens drive components are per­fectly matched, so they are optimally
interacting.

You can boost the availability of your application or plant to up to 98%

 

 

Vertical integration

Vertical integration

Thanks to vertical integration, the whole drive train is seamlessly integrated in the entire automation
environment – an important prerequisite for production with maximal value added. Integrated Drive Systems are part of TIA, which means that they are perfectly embedded into the system architecture of the entire industrial production process. This enables optimal processes through
maximum communication and control.

With TIA Portal you can cut your engineering time by up to 30%

 

 

Lifecycle integration

Lifecycle integration

Lifecycle integration adds the factor of time: Software and services help leverage essential optimization potential for maximum productivity, better efficiency, and highest availability throughout all stages of the lifecycle.

With Integrated Drive Systems, assets become important success factors. They ensure shorter time to market, a maximum of productivity and efficiency in operation, and shorter time to profit.

With Integrated Drive Systems you can reduce your maintenance costs by up to 15%

 


Discover Integrated Drive Systems

Integrated Drive systems are Siemens' trendsetting answer to the high degree of complexity that characterizes drive and automation technology today. The world's only true one-stop solution for entire drive systems is particularly characterized by threefold integration.

Download iPDF

 

 

You could also be interested in these topics