Drive Technology

SIMOTICS FD Flexible Duty Motors

General description

In the power range from 200 kW upwards SIMOTICS FD is the basis for a complete, cost-effective system comprised of a motor and drive with a high power density. Using a wide range of versions, the motors can be flexibly and efficiently used in the widest range of applications and sectors. The motors are rugged and durable as a result of their cast iron frame. The water-cooled motors allow an extensive range of other applications to be addressed.

Versions

SIMOTICS FD motors

SIMOTICS FD explosion-protected motors

SIMOTICS FD marine motors

SIMOTICS FD crane motors

SIMOTICS FD energy storage

  • media title1

    SIMOTICS FD air-cooled version

  • media title2

    SIMOTICS FD water-cooled version

  • media title3

    SIMOTICS FD - Looks different - offers more!

  • media title4

    Increased energy efficiency and cost-effectiveness of firing furnaces at NEUE HALBERG-GUSS GmbH, Germany

  • media title5

    Reference: Energy efficient drive concept for pulp refining at Andritz TwinFlo-Refiner, Germany

  • media title6

    SIMOTICS FD – air-cooled, enclosed version with self-ventilation or forced-ventilation: ideal for driving pumps, fans and compressors with square-law characteristic or for constant load torque applications, for instance conveyor belts

  • media title7

    SIMOTICS FD – water-cooled version with water jacket cooling or with air-water heat exchanger: optimally adapted to the actual application conditions and for challenging cooling water qualities

  • media title8

    SIMOTICS FD – air-cooled, open version with self-ventilation or forced ventilation: optimum for pumps, fans and compressors or with increased power for constant load torque applications, for instance cranes

  • media title9

    SIMOTICS FD Energy storage, air-cooled and water-cooled, ideal for kinetic  energy storage devices with a high dynamic performance

  • media title10

    Integrated Drive System - Pump Application

  • media title11

    Completely liquid-cooled system with SINAMICS S120 CM Cabinet Modules

Technical data overview

Brief overview

Enclosed air-cooled

Water-cooled

Open air-cooled

Self ventilation (IC411)
Forced ventilation (IC416)

Water jacket cooling (IC71W)
Heat exchanger (IC86W)

Self ventilation (IC01)
Forced ventilation (IC06)

Power range:

200 up to 1200 kW

200 up to 1500 kW

200 up to 1800 kW

Shaft height:

315, 355, 400, 450

Line supply voltages:

50 Hz line supplies: 400 / 500 / 690 V
60 Hz line supplies: 460 / 575 V (other voltages on request)

Rated speed:

750 - 3600

Type of construction:

IM B3, IM B 35, IM V1, IM V15, IM V5, IM V6 acc. to DIN EN 60034-7

Degree of protection:

IP55, IP56 non heavy sea, IP65

IP23

Design:


Motor specifically designed for converter operation and optimized for SINAMICS converters

Motor specifically designed for converter operation and optimized for SINAMICS converters or motor for line operation (DOL motor) (only IC71W)

Motor specifically designed for converter operation and optimized for SINAMICS converters

Type of bearing:

Rolling-contact bearing

Customer benefits

Extensive range of cooling methods

With SIMOTICS FD, you simply adapt the cooling method to address your particular requirements. You can select between open and enclosed versions – with self-ventilation or forced ventilation. Further, there are also water-cooled versions with water jacket cooling or air-water heat exchangers.

Rugged and easy to connect

The following characteristic features make SIMOTICS FD a great choice when it comes to the original equipping and retrofit:

  • High power density but with low envelope dimensions

  • High overload capability

  • Low noise level

  • User friendly terminal box with diagonal split

  • Flexible terminal box position

  • Housing design with internal cooling fins

  • Various encoder systems

  • Wide range of options with various sector packages

  • Country- or sector-specific approvals


Cost-effective combination: SIMOTICS and SINAMICS

The combination of SIMOTICS FD and low-voltage frequency converter SINAMICS G120P Cabinet, SINAMICS G130, SINAMICS G150, SINAMICS S120, SINAMICS S120 CM or SINAMICS S150 is especially cost-effective as the motor and drive are precisely coordinated and harmonized with one another. The rated motor currents are adapted to the frequency converter output currents and the motor is designed for the rated frequency converter pulse frequency. This means that the drive is not overdimensioned, and an optimum voltage utilization is ensured with low noise emission when operated from SINAMICS G and SINAMICS S drives.

Integrated Drive Systems

We offer our highly efficient motors in terms of Integrated Drive Systems to ensure even more energy saving potential. Not only are they perfectly matched to frequency converters, but also to couplings and gear units and seamlessly integrated into the automation landscape. Integrated tools and service concepts over the whole life cycle are also part of it.

Typical applications

  • Pumps

  • Fans

  • Compressors

  • Conveyor systems

  • Cranes

  • Extruders

  • Bow thruster drives


in the following sectors: Water & Waste water, Chemical industry, Paper, Oil & Gas, Marine, Cement industry, Mining and Energy.