Roller Table and Steel Plant Motors

Powerful drive, extra rugged

General description

Today, transport and working roller tables with reversing operation in steel mills are almost exclusively equipped with directly driven rollers. The mechanical and electrical requirements placed on the drive’s design differ but are still high. To meet these requirements, we developed our new SIMOTICS DP roller table motors and our SIMOTICS DP steel plant motors for converter operation.

The rugged, non-ventilated SIMOTICS DP roller table motors with the ring rib enclosure manufactured out of spheroidal iron are especially suitable for harsh operating conditions in steel plants. Our SIMOTICS DP steel plant motors with longitudinal rib enclosure are suitable for less polluted areas – as well as for online (DOL) operation. Both of these motors are fully enclosed three-phase induction motors.

SIMOTICS DP roller table motor with torsionally stiff ring rib enclosure manufactured out of spheroidal iron

  • media title1
  • media title2
  • media title3

    Overview of technical data

    Brief overview

    Steel plant motors

    Roller table motors

    Voltage and power ranges:

    1 - 38 kW
    with all of the voltages generally used

    3.5 kW - 66 kW
    with all of the voltages generally used

    Frame sizes and designs:

    112M - 280M:
    IM B3, IM B5, IM V1, IM V3, IM B35

    112M - 200L: IM B3, IM B5
    225M - 400: IM B3

    Rated speed and rated torque:

    1000 - 2610 rpm
    26 - 578 Nm

    295 - 1480 rpm
    23 - 2135 Nm

    Degree of protection:

    IP55, higher degrees of protection optional

    FS 112M - 200L: IP66
    FS 225M - 400: IP55,
    higher degrees of protection optional


    Customer benefits

    • Extra rugged
      The torsionally stiff enclosure manufactured out of spheroidal iron is particularly rugged to withstand mechanical stress. In addition, the ring rib enclosure prevents the accumulation of scale dust.
      Our longitudinal ribbed steel plant motors are available for applications in less rugged environments.

    • More power
      Torque reserves allow surge torques of up to 400% of the rated torque. Converter-proof up to a line supply voltage of 460 V – optionally available with special insulation up to 690 V.

    • More flexibility
      The motor winding is optimally designed for converter operation based on customer application data. Optionally with installed rugged rotary pulse encoder.


    Typical applications

    The rugged, non-ventilated roller table motors are particularly suitable for operating in the harsh conditions of steel mills under adverse application conditions, in working and transport roller tables, with high ambient temperatures, high humidity and scale dust. The steel plant motors can be used for roller table applications with less dust and scale.