Related
Info
close

SIMOTICS TN Series N-compact Standardline

Proven technology at an attractive price

General description

SIMOTICS TN Series N-compact Standardline motors are favorably priced and standardized low-voltage motors. They are based on the technology of our well-proven N-compact series that, for sophisticated applications, already set standards for low-voltage motors.
4-pole SIMOTICS TN Series N-compact Standardline motors cover a power range from 250 to 500 kW.

N-compact Standardline


Technical data overview

Brief overview

Self-ventilated motors:

250 - 500 kW

Shaft heights:

315 mm, 355 mm

No. of poles:

4

Rated voltages:

400 V ∆ / 690 V Y

Drive converters:

Possible

Degree of protection:

IP55

Cooling type:

IC 411

Type of construction:

IM B3

Bearings:

Roller bearings

Regulations/Standards:

IEC, EN

Explosion protection:

Is not provided


Customer benefits

  • The Standardline motors have well-proven technology and quality that is already in use worldwide.

  • They offer flexibility in spite of standardization. In addition to the basic version, we can provide a selection of options that allows you to use these motors in a wide range of applications. These options include, among others, sensing the winding and bearing temperatures, anti-condensation heating as well as rotary pulse encoder.

  • The biggest advantage are short delivery times.

  • The motor design is extremely rugged for the toughest of ambient conditions.

  • It offers the possibility of creating a favorably-priced system solution.



Typical applications

  • Pumps

  • Compressors

  • Fans

  • Blowers

  • Extruders

  • Conveyor systems



You are changing from the tablet to the classic version. Do you want to proceed?