SIMOTICS HV Series A-compact PLUS (LV Version)

Proven quality – focused on the essentials

General description

The SIMOTICS HV Series A-compact in low voltage version motors is based on a modular cooling concept, with cast iron enclosure. Designed especially for Marine/Shipbuilding, these motors are also suitable for other industries such as desalination plants, power generation and in the water/wastewater. The SIMOTICS HV Series A-compact (LV Version)are cost efficient as they focus on the essential issues – but at the same time set themselves apart as a result of their high quality, reliability and very compact design.

SIMOTICS HV Series A-compact PLUS (LV Version)

  • media title1

    Features and benefits

    Features

    Benefits

    Extremely compact design due to high power density

    Low space requirements, easy plant integration

    Short delivery time and high reliability

    Reduced project and planning costs, long service and low costs over the whole lifecycle

    Design for SINAMICS Low Voltage Converters

    High Power Marine LV-designs up to 3.5 MW

    Design for Marine applications

    Certifications for the leading ship classification societies and standard options for marine available

    High flexibility and quality

    High availability even under rough environment conditions. Essential and non-essential propulsion Service


    Technical data overview

    Brief overview

    Power range:

    1.5 – 3.5 MW

    Shaft height:

    450 – 630 mm

    Rated speeds:

    750 – 1800 rpm

    No. of poles:

    4 – 8

    Rated voltages:

    675V 50/60Hz (also available as high voltage version)

    Drive converters:

    SINAMICS, LOHER DYNAVERT

    Protection:

    IP55, IP56 non heavy sea

    Cooling type:

    IC81W, IC86W

    Bearings:

    Roller bearings, Sleeve bearings, electric insulated on NDE-side

    Enclosure:

    gray cast iron frame

    Type of construction:

    IM B3, IM B35, IM V1

    Regulations/Standards:

    IEC, EN
    NEMA, API
    Specifications, e.g. shipbuilding

    Ship classification societies:

    ABS, BV, CCS, DNV, GL, LR

    Explosion protection:

    Non sparking Ex nA
    Ex Zone 2


    Applications – by industry

    Further applications are pumps, fans and compressors in cement, mining, steel, oil & gas, chemicals, marine and paper industries.