SIMOTICS HV C air-cooled

Extremely reliable, low vibration levels and flexible – with a unique power density

SIMOTICS HV C air-cooled

SIMOTICS HV C air-cooled is the new ultracompact, extremely reliable high-voltage and trans-standard motor for applications in safe areas (where there is no risk of explosion) – as well as a hazardous Zones 2 and 22 with types of protection Ex ec and Ex tc.

The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined, and in conjunction with the vibration-optimized, rugged enclosure design, ensure a long service life and reliability – even when operating under extreme conditions. They have a very low noise level and have a unique power density with approximately 10 – 15% higher power output from the same frame size. The innovative design concept ensures maximum flexibility when it comes to integrating the drives in plants and systems – and also reduces the cabling costs.

Another plus point is that now all compact, air-cooled high-voltage and trans-standard motors – whether with or without explosion protection – now share a standard platform. The associated standard construction and handling principles reduce costs over the complete lifecycle: extending from planning and procurement through engineering and plant/system integration up to service, storage and spare part management. But there's more: Using the optional SIMOTICS CONNECT 600 connector box, SIMOTICS HV C can be integrated into the digital SIDRIVE IQ platform. This facilitates Cloud-based analysis of the status data, therefore allowing the drive system to be subsequently optimized.


The revolutionary cooling system for air-cooled versions of SIMOTICS HV C combines a fin-cooled enclosure with integrated tube cooling.

  • media title1
  • media title2
  • media title3
  • media title4


    Your advantages

    • Less space required and simpler integration into plants and systems as a result of the extremely compact design

    • Very safe and reliable – even in extreme environments

    • Extremely long lifetime as a result of the optimized temperature distribution

    • Minimized noise levels reduce noise attenuation measures/costs

    • Low weight simplifies handling and transport

    • Extremely low vibration operation ensures a long plant/system lifetime

    • Increased flexibility in plants and systems and simplified installation as a result of the variable terminal box position

    • Better protection for cabling

    • Accelerated project execution for fast time-to-market

    • Maximum plant & system transparency and boosted productivity by integrating into digital system concepts using SIDRIVE IQ

    Overview of the technical data

    Brief overview

    Power range:

    Up to 2 MW

    Shaft heights:

    355 – 560 mm

    Number of poles:

    2 – 8

    Rated voltage:

    2 – 11 kV (also available in a low-voltage version)

    Degree of protection:

    IP55 – IP66

    Cooling method:

    IC411, IC416

    Operating mode:

    VSD / DOL

    Explosion protection:

    Ex ec, Ex tb



    Features

    • Cooling system that combines the inner cooling circuit with tube cooling

    • Extremely high power density that sets standards in the market

    • Improved cooling – where hotspots are reliably avoided

    • Vibration-optimized design of the motor mounting feet

    • Very compact, service-optimized terminal box – same design for 6 kV and 11 kV – with a multitude of possible positions

    • Cable routing inside the motor

    • Very short delivery times with high on-time delivery

    • Data Matrix Code for fast, simple access to individual motor data from mobile devices

    • Status data can be analyzed via SIDRIVE IQ as well as digital service concepts – also Cloud-based

    Applications – according to sector

    industries oil gas siemens

    Oil & Gas

    industries chemicals siemens

    Chemical and Petrochemical

    industries mining siemens

    Mining


    For oil & gas applications such as pumps and compressors SIMOTICS HV C air-cooled  motors are available in high- and low temperature design, resistant to corrosion, designed for high impact loads, explosion proof zone 2 (Ex ec and tc), and fulfilling all important specifications for the oil & gas industry, e.g. API, Shell, BP, Exxon, etc.

     Pumps-Compressors

    For chemical applications such as pumps, fans, compressors, and extruders, SIMOTICS HV C air-cooled motors are available with certificates for explosion protection Ex ec.

     Pumps Fans Extruders

    In the mining industry SIMOTICS HV C air-cooled addresses applications with extreme climatic and industrial conditions, such as conveyor belt systems and crushers.

     Conveyors Mills Pumps
    industries marine siemens

    Marine

    industries fiber siemens

    Pulp industry

    Cement

    Cement


    For shipbuilding applications such as thruster or onboard pumps, fans and winches, the SIMOTICS HV C air-cooled motors are available with marine certifications from all of the known marine classification societies e.g. ABS, BV, CCS, DNV, GL, KR, LR, NK, and RMRS.

     Thrusters Fans Pumps Winches

    In the pulp & paper industry, SIMOTICS HV C air-cooled motors can address numerous applications, for example, refiners, winders, pumps and fans.

     Refiners-Winders Pumps Fans

    In the cement industry, SIMOTICS HV C air-cooled  is suitable for various kiln, mill and fan applications, such as primary crushers, raw mill drives, raw mill ventilation, kiln drives, exhaust fans, cement mill drives, and cement mill fans.

     Kiln Drives Mills Fans Crushers
    industries-water-siemens

    Water & Wastewater

    industries metals siemens

    Metals

    Power Generation

    Power Generation


    In the water industry, SIMOTICS HV C air-cooled motors are used in central pumping stations for pumping-in raw water, drinking water supply, irrigation systems, remote water supply systems – as well as for high-pressure pumps in desalination plants based on the principle of reverse osmosis.

     Pumps Fans-Blowers

    In the metal industry, SIMOTICS HV C air-cooled motors are predominantly used for pumps and fans in auxiliary equipment.

     Pumps Fans-Blowers

    In the area of power generation, SIMOTICS HV C air-cooled motors predominantly address coal crushers along with different pump and fan applications in power generating plants – for example, pumps, boiler feed pumps, remote heating pumps, fresh air blowers and induced draft fans.

     Pumps Fans-Blowers


    Compatible Converters