Choose your product!

Choose the SINAMICS converter that fits your application

Type of movement:

Continuous motion
Discontinuous motion

Performance:

Basic*
Medium*
High*

Voltage/Power range:

Low voltage < 45 kW
Low voltage > 45 kW
Medium voltage
Select new application

*Requirements regarding torque precision / speed precision / positioning precision / axis coordination / functionality

SINAMICS: for every destination the optimum drive

Whether it’s a matter of efficient pumping, ventilating and compressing, or precise movement, processing, or machining, the number of application areas for frequency converters is almost endless. So it’s good that there is one family of drives for all of these areas that fulfills every requirement perfectly: SINAMICS. Our portfolio represents uniform engineering, extremely high efficiency and convenient operation.

close