VAI Clecim S.A.S Manufacturing Workshop - Montbrison, France

 

Scope in project:
Special process equipment of hot strip mill
 

VAI CLECIM is to date one of the few manufacturing companies able to offer specialised high tech equipment for the metals industries. The workshop in Montbrison is ideally equipped with most advanced machines.

In big jobs such as the Mittal Steel Poland hot strip mill project, VAI Clecim Montbrison workshop is responsible for the critical parts such as shifting and bending blocks, HAGC cylinders and downcoilers.


Further in this workshop preassembly of critical parts such as complete mill stands is carried out. This improves quality and reliability of the parts.

  • 150T cranes capacity,      
  • CNC Machines with global network from engineering to machines tools,      
  • Diverse test means are instrumental in achieving excellent level of performance      
  • Ease of functions through qualification tests up to and including input of process parameters