Membrane Bioreactor (MBR) Systems
Biological Wastewater Treatment
Wastewater Clarification
Anaerobic Digestion Products
Chemical Feed and Disinfection
Wastewater Odor Control Systems
SIWACISPUMP is a scalable solution package to optimize planned or existing pumping stations in drinking water, irrigation and wastewater networks. The package includes leading automation, power engineering, drive engineering and technological solutions for the optimizing processes in pumping stations. Thereby, power consumption is reduced (up to 10%), while the availability and service life are increasing.
.
Operators of drinking water, irrigation and wastewater networks are often faced with the task of providing a high security degree of supply and disposal while ensuring low investment and operating costs. One way to increase their room for maneuver is to reduce operating costs – e.g. by utilizing the existing plants at an operating point, that enables an optimal balance between performance, power consumption and westage. Another way is the intelligent dimensioning of new plants or a step-by-step modernization of existing plant components, without waiving to the security of supply and disposal.
Energy consumption, wear and pump dimensioning are key cost factors in the supply and transportation of water. SIWACIS PUMP provides the optimal economic foundation for this process. Using advanced instrumentation and automation components, SIWACIS PUMP also supplies all the data necessary for a higher-level control system. And with the associated services, SIWACIS PUMP supports operators over the entire life cycle of the system.