Membrane Bioreactor (MBR) Systems
Biological Wastewater Treatment
Wastewater Clarification
Anaerobic Digestion Products
Chemical Feed and Disinfection
Wastewater Odor Control Systems
Software tool that calculates the Best Efficiency Point of pump stations by choosing the best pump combination
Pumps in a Pumping Station
Increasing the efficiency of water transport through modification of the main cost factor energy consumption
SIWACIS PLAN BEP is a stand-alone module, which initially optimizes the pump stations individually. It distributes the discharge flow across the individual pumps, using a specified delivery head, achieving the maximal degree of efficiency. Consequently, the application determines which pump station has to generate which delivery head. The result is displayed in form of a switch recommendation in graphical form. In combination with the management system SIWACIS PLAN OPTIM, SIWACIS PLAN BEP can additionally optimize the tank management.