Membrane Bioreactor (MBR) Systems
Biological Wastewater Treatment
Wastewater Clarification
Anaerobic Digestion Products
Chemical Feed and Disinfection
Wastewater Odor Control Systems
SIWACISPIPE is the electrotechnical solution for planned or existing water pipelines. It includes instrumentation, automation, control technology, WAN communication, power engineering and drive engineering as well as the associated services.
.
The increasing competition in the field of drinking water supply requires plant operators to analyze costs and security of supply continually. The distances between extraction and consumers are often very long, especially in large metropolitan areas, therefore, they need to be an important focus of attention. The challenge is to maintain an equal or higher degree of security of supply while existing costs need to be reduced the plants need to be adapted to changing standards. At the same time, water losses must be detected and located, and the workload of personnel in the fields of operation and maintenance must be reduced.
SIWACISPIPE monitors, controls and optimizes water transport from extraction to the consumer. The package includes:
Energy consumption, line losses and wear on network components are key cost factors in the supply and transportation of water. SIWACIS PIPE makes the overall process manageable, thus permitting the direct control of individual components and cost-effective optimization of system performance. The instrumentation and automation components in SIWACIS PIPE also supply the data necessary for integrating water transport into a higher-level control system, and allow the continuous analysis of system performance as well as the development of appropriate maintenance plans over the entire life cycle of the system