Membrane Bioreactor (MBR) Systems
Biological Wastewater Treatment
Wastewater Clarification
Anaerobic Digestion Products
Chemical Feed and Disinfection
Wastewater Odor Control Systems
SIWACIS PAS WAN provides the link between telecontrol
and the SIMATIC PCS 7, so that many different third-party systems can be integrated in the PCS 7 control
system.
The inclusion of information from
external plants creates transparency across the whole process. The
ability to use the control system to operate the
external plants allows rapid reaction to exceptional
incidents. Operational reliability is guaranteed
through monitoring and control of the external station.
SIWACIS PAS WAN
The systems used in the water industry in connection with the water supply and sewage disposal networks characteristically have a decentralized structure. Optimization of an entire system requires providing the operating personnel with the necessary information, including information from external plants, at all times. The aim is to enable operating personnel to intervene in the process effectively on the basis of this information, if required. A very high level of data transmission security is vitally important, especially in widely distributed systems. Even a temporary failure of transmission links must not lead to any loss of data whatsoever. Moreover, the operation and monitoring interface system and the processing of process data must be implemented in the same way as in local plant sections in order to provide a standard user interface for the operator.
SIWACIS PAS WAN essentially onsists of two components:
a gateway for linking the trunk lines and modules that
are matched for communication with the gateway and
embedded in a local SIMATIC PCS 7 automation system.
This integration ensures that the human-machine
interface level is supplied in the same way as at all local
automation systems, and operators thereby benefit from
a very high degree of standardization in operation.
Communication between the gateway and the automation
system is via the local Ethernet. The engineering
is based on an intuitive concept, making it even possible
to set up the user interfaces on the individual operator
terminals without any specialized knowledge.
Telecontrol technology – Siemens sets the standard
Thanks to SIWACIS PAS WAN, the Siemens telecontrol
system SINAUT ST 7 can be used with its full functionality
with the SIMATIC PCS 7 process control system. All data
transmission options can be used. Transmission is based
on the store-and-forward principle, with reliable backup
measures against loss of data. If the communication link
is lost, local storage of the data telegrams provides
maximum data security. The use of narrow-band networks
guarantees the transfer of modified data including
time stamp. SIWACIS PAS WAN thus allows complete
monitoring and operation of the linked telecontrol
stations, with the possibility to perform remote fault
diagnosis and remote programming for the entire
network conveniently from the control center.
Open for third-party telecontrol systems
SIWACIS PAS WAN naturally also provides facility for
connecting many telecontrol systems from other vendors
to our SIMATIC PCS 7 process control system.
Existing solutions can be integrated and can be used on
without any problems, thereby investments are long-term protected
long-term protection of investments.