Membrane Bioreactor (MBR) Systems
Biological Wastewater Treatment
Wastewater Clarification
Anaerobic Digestion Products
Chemical Feed and Disinfection
Wastewater Odor Control Systems
SIWACIS NET, as the higher-level control and instrumentation package, unites all of your water plants in one central operation and monitoring system. The use of SIMATIC PCS 7 with open and standardized interfaces ensures the highest degree of operational reliability and investment security. Integratable water management modules provide additional options for optimization.
.
Ensuring the safe operation of drinking water and wastewater networks is crucial for the whole development of regions and for maintaining the basic necessities of life. It requires the complete transparency of all system components and their operating states, as it can only be provided by comprehensive and integrated control technology. In addition to increasing security, this technology also makes it possible to improve the cost-effectiveness of operation.
SIWACIS NET is a scalable solution package, that links all existing and future plant components intelligently. The package includes:
SIWACIS NET and its features are the basis for ongoing improvement of all processes, from potable water extraction to environmentally friendly wastewater disposal. The system performance data supplied by SIWACIS NET is integrated in the company’s information flow and helps management arrive at sound decisions. When supplemented by add-on modules such as SIWACIS PLAN OPTIM or SIWACIS PLAN SEWER, SIWACIS NET also makes it possible to optimize the management of potable-water distribution and wastewater collection networks for the purpose of measurably improving security of supply and disposal.