Process Control
Universality in Engineering, Communication and Diagnostics
Universality in Engineering, Communication and Diagnostics
Membrane Bioreactor (MBR) Systems
Biological Wastewater Treatment
Wastewater Clarification
Anaerobic Digestion Products
Chemical Feed and Disinfection
Wastewater Odor Control Systems
As a DCS (Distributed Control System) SIMATIC PCS 7 sets new standards. The innovative process control system is the first choice for larger applications, but also for small applications in which integrated control technology is to be used.
The system can be scaled flexibly from a small individual system with approx. 150 device list up to more than 60,000 device list. Integration with regard to data management, communication and configuration as well as high performance make SIMATIC PCS 7 the core of highly efficient facilities. Optimal to the requirements of the water industry the optional SIMATIC Water Library is available.
Thanks to well thought-out and proven migration strategies, existing control systems – even from other vendors – can be migrated without any problems to SIMATIC PCS 7 stepwise, graded and of course also during operation. The range of functions of our process control system can be expanded by SIMATIC PCS 7 TeleControl for seamless integration of telecontrol technology.
Especially from Siemens: Intended particularly for packaged units and small applications the PC-based system Microbox as well as the SIMATIC PCS 7 Box make a compact and inexpensive solution in the process automation with SIMATIC PCS 7 possible.
SIMATIC WinCC (Windows Control Center) is the SCADA system from Siemens with maximum flexibility and scalability, and ideal for cost-sensitive applications. It provides all functions for operation and monitoring and can be expanded at any time by sector-specific options – for example by telecontrol technology or specific archiving and reporting functions associated with the water industry.
The openness of SIMATIC WinCC can be optimally utilized to modernize existing plants and make them technologically state of the art.
Especially from Siemens: Integrated diagnostic systems eases plant maintenance and secures a fast and successful troubleshooting in case of failure. Available also for the SCADA-System: The SIMATIC Water Library.
Our controller families SIMATIC S7-300 and S7-400 offer you top-quality and field-tested control systems for all tasks associated with the water industry: they are reliable, powerful, rugged and scalable, and in the SIPLUS Extreme format also for harsh environments.
In the compact controller class: The new SIMATIC S7-1200 for simple, but highly precise automation tasks. The interaction between the controllers with our SIMATIC HMI panels and the fully integrated engineering system SIMATIC STEP7 basic makes a complete and efficient automation solution possible.
Applications for small controllers can be realized with SIMATIC S7-200 or LOGO!. For the on-site control a powerful and staged operator panel family SIMATIC HMI is available.
Especially from Siemens: The fault-tolerant SIMATIC S7-400H offers hardware redundancy (hot standby) for uninterruptable processes such as frequently required with desalination plants or important pumping stations.
SIMATIC ET 200 provides a complete range of distributed I/O systems: The powerful and flexible systems result in a significant reduction in the cabling overhead for plants.
Especially from Siemens: Motor starters with communications capability for SIMATIC ET 200S. The units are prewired ready for connection, their parameters can be set from a remote position, and they are suitable for motors with a power of up to 7.5 kW, as used, for example, in many auxiliary units in the water industry.