Moving mountains

Reliable and efficient conveyor solutions

To meet worldwide demands for raw materials and the billions of tons of rock that have to be moved – powerfully, reliably, and efficiently. Siemens provides integrated solutions for belt conveyor systems. These consist of powerful mechanics and motors, variable speed drives as well as durable geared drives or highly efficient gearless drive systems. With every performance optimized, reliable components you benefit from high system availability, low operating costs and maximum productivity.

Benefits

  • Exceptional durability ensures optimal uptime

  • Low maintenance and energy costs

  • Tailored-made solutions

  • Gearless Conveyor System: fewer working parts reduces wear and tear

  • Entire lifecycle support


Our solutions at work

Gearless Conveyor Solution, Xstrata Antapaccay Mine, Peru


Integrated Drive Systems

With Siemens Integrated Drive Systems you get the perfect match of all components on three integration levels.


integrated drive systems siemens

Products for Mining Conveyor Systems

Our proven standard drive systems for conveyors combine a gear unit, coupling and a motor on a swing base. We offer a fully flexible and scheduble modular construction based on our geared conveyor drive systems available in 25 sizes and with a performance of up to 1,400,000 Nm.

Motors

SIMOTICS HV Series A-modyn

For applications which call for high efficiency, compact construction and smooth operation. Available in low and high-voltage versions.

SIMOTICS HV Series A-modyn motor

SIMOTICS HV Series H-compact PLUS

Async. modular high-voltage motor from 0.4 – 11 MW with low dimensions and weight, speeds up to 4800 rpm and a modular cooling concept.

SIMOTICS HV Series H-compact PLUS motor

SIMOTICS HV Series H-compact

Async. compact high-voltage motors from 0.2 – 3 MW featuring fin and water jacket cooling with a high power density and low operating cost.

SIMOTICS HV Series H-Compact Motor

Loher Chemstar

The mechanical and electrical design can be precisely adapted to suit project needs and environmental conditions. Fully tailored and optimized solutions both available.

Loher Chemstar motor

Above NEMA

Low and high voltage induction motors that require power ratings beyond conventional standards. High performance and long service life as standard.

Above NEMA Motors

Converters

SINAMICS G150

The universal converter for high power ratings: designed for variable-speed drives with medium performance requirements without regenerative feedback.

SINAMICS G150 drive

SINAMICS S150

Variable speed high-performance single-motor drive for low voltage with high accuracy and dynamic response.

SINAMICS S150 drive

SINAMICS SM150

Single/multi motor medium voltage drive with 3-level VSI - 3.4 to 40 MVA and up to 4.16 kV with IGBT or IGCT, 2/4Q operation, and in air or water cooled designs.

SINAMICS SM150 drive

SINAMICS SL150

High torque and low speed, medium voltage Cycloconverter – 2.9 to 40 MVA and up to 4 kV in a compact and rugged design with air or water cooled configurations.

SINAMICS SL150 drive

SINAMICS GM150

Single motor medium voltage drive with 3-level VSI - 1 to 30 MVA and up to 4.16 kV in a compact design with IGBT or IGCT, air or water cooled configurations.

SINAMICS GM150 drive

SINAMICS SM120 CM

Customized medium voltage drive system - 6.3 to 13.7 MVA and up to 7.2 kV with line and motor side customization, 4Q operation, water cooled design.

SINAMICS SM120 CM

SINAMICS PERFECT HARMONY GH150

Cell-based medium voltage drive - 4 to 30 MVA and up to 7.2 kV with a separate flexible transformer, water cooled and extremely motor friendly.

SINAMICS PERFECT HARMONY GH150

SINAMICS PERFECT HARMONY GH180

Cell-based medium voltage drive - 180 kVA to 24.4 MVA and up to 11 kV with an integrated transformer, air or water cooled and extremely motor friendly.

SINAMICS PERFECT HARMONY GH180



References

Geared Conveyor Solution, Openpit Reichwalde, Germany

video reichwalde nochten

With extensive experience in designing and commissioning electrical solutions for the mining industry,Siemens helped Vattenfall to ensure the highest levels of reliability and efficiency for its machines and electrical equipment in the Reichwalde plant.