Drive MV
Drive MV is the marine industry’s leading alternating current propulsion system, offering an almost unlimited power range. Although it can unleash huge power, it runs as quiet as a whisper with low vibration. Its redundancy in design assures the highest possible level of reliability. Right from the design phase, its simple, compact and modular construction using standardised components provides maximum flexibility and scope and allows for world-wide availability of spare parts and ease of maintenance.
The Drive MV system places optimum demand on the generators, uses little fuel and therefore reduces emissions. Due to its state-of-the-art propulsion control and software modules it enables rapid response times with the drive system’s own torque characteristics, resulting in extremely precise manoeuvrability.
Benefits include:
High performance with low consumption
Optimum operating reliability and fail-safe performance
Outstanding manoeuvrability
Quiet, low vibration operation
Standardised components available world-wide
Competitiveness and investment protection
Drive MV SINAMICS GL150
Load-commutated inverter with synchronous motor
Sophisticated design
Outstanding perfomance
Drive MV SINAMICS GM150
Pulse modulated inverter with synchronous or asynchronous motor
Sophisticated design
Outstanding performance