The Right Solution for Every Identification Task

Whether it be just-in-sequence production or reliable and uninterrupted traceability of products or batches: machine-readable and automated, non-contact identification systems are increasingly being used in intelligent material flow and production control. Thus, data matrix codes (DMC) or radio frequency identification (RFID) convince users with their high data reliability and have proven themselves in diverse applications – even in rugged industrial environments. In comparison with manual identification and detection techniques, they enable a clear reduction of time and work effort. Main criteria for the selection of suitable storage and identification technology:

  • Is the data carrier used again (closed loop) or is it lost at the end of the processing chain (open loop)

  • One-time or repeated identification/writeability within the processing chain

  • Detection distance/ranges and lighting conditions/contrast

  • Condition of products to be marked and the space available for placing a marking

  • Potential interference sources such as ambient temperatures and dirt

The Right Solution for Every Identification Task