Tools

ACHEMA 2012ACHEMA 2012

Booth Highlights

SIMATIC PCS 7 (Process Control Room) - Booth position 46

The new Version 8 of the SIMATIC PCS 7 process control system offers: Increased operational efficiency and higher plant availability by more system performance through

  • full access to archive data in real time and flexible reporting

  • free selection of the topology using PROFINET

  • redundancy on all levels

  • preventive maintenance with Plant Asset Management

  • integrated safety technology

Cost reduction and perfect interplay over complete life cycle by highest integration of

  • Drives via PROFINET

  • Switchgears and Energy Management

  • Package units

  • Advanced Process Control

  • Batch automation

  • Telecontrol


Integrated Engineering - COMOS with SIMATIC PCS 7 - Booth position 47

First big step towards the “digital plant”

With COMOS and PCS 7 Siemens offers an integrated engineering with central data management for plant engineers and operatorsCOMOS unites all the disciplines in one central database and ensures a consistent information flow. Due to the object-oriented data management correct and up-to-date information is available to any user at any time.

SIMATIC PCS 7 is based on tried-and-standard automation components and thus provides maximum availability and reliability.

Benefits:

  • Simple and error-free data exchange between COMOS and PCS 7

  • Complete integration of all processes during plant engineering and operation

  • Automated engineering for PCS 7 hardware and software

  • Automated planning of process instrumentation via PIA selector

  • Always up-to-date documentation of the plant

  • Optimum change management simplifies the engineering processes and lowers engineering costs


Energy Efficiency for O&G - Booth position 38

The comprehensive solution for energy-efficient production.
Energy-efficient production is increasingly becoming  a critical success factor for all industries.  Siemens has the solutions to help.
No one offers such a comprehensive and systematic approach to energy management as Siemens.  Siemens offers a portfolio specificially focused on greater energy efficiency - from technology and consulting services to energy-saving products. Our intelligent hardware and software solutions  enables you to make your energy resources, transparent, and calculate your savings to optimize your energy use.


COMOS - enterprise platform for engineering - Booth position 8 – Optimized Plant Asset Management - Booth position 9

The COMOS software solution supports you in your work as a plant design engineer and operator to streamline your work processes during the planning and operational phases. Be sure to take advantage of increased productivity and quality. The new COMOS 10 software generation gives you a lasting competitive edge run through three crucial factors: greater integration, increased interoperability, and innovation. At its core is the unique COMOS enterprise platform featuring integrated data and document management, which can be customized for a wide variety of industrial environments.

Your benefits with the new COMOS enterprise platform:

  • Quick and easy management of the greatest possible volumes of data

  • Better linking to Microsoft applications and e-mail services for highly efficient document management

  • Maximum flexibility thanks to portable terminals

  • COMOS meets all industrial requirements


Innovation in flow technology – Booth position 20

SITRANS FC430

SITRANS FC430: the world’s most compact Coriolis flow solution

Small in size – big on performance
The SITRANS FC430 provides the market’s most compact sensor, very high accuracy of 0.1% and low pressure loss, extremely stable zero point and best in class data update with 100 Hz high speed signal transfer. Suitable for all applications within the process industry, the digitally based SITRANS FC430 is poised to optimize your process for increased productivity.

SITRANS FC430 Highlights
• Market’s most compact sensor facilitating easy installation, replacement and the ability to fit multiple units into tight spaces.
• Ultimate Safety guarantee with one of the first SIL3 certifications on the system worldwide.
• Unparallelled user-friendliness, support tools & service with the unique SensorFlash® serving as removable back-up function of operational and functional information, calibration data and certificates. Providing comprehensive data logging and audit trails with easy transfer to any PC.


Innovation in level technology – Booth position 21

SITRANS LUT400

SITRANS LUT400: the world’s most accurate ultrasonic controller for level measurement
SITRANS LUT400 series - ultrasonic controllers with one-millimeter (0.04-inch) measuring accuracy. These new controllers offer the highest accuracy available on the market and ensure consistently precise measurements. The compact, single point ultrasonic controllers continuously monitor and control level in liquids, solids, or slurry applications for a wide range of industries. SITRANS LUT400 will be showcased at the fair and will be available soon.
Furthermore the 78 GHz radar level transmitter SITRANS LR560 for solids level measurement will be presented.


SIPAT - Booth position 6B

SIPAT is Siemens’ PAT software solution that supports QbD implementation. The PAT software features functions such as

  • data collection,

  • data mining,

  • real-time prediction of quality parameters,

  • version management,

  • online visualization,

  • as well as reporting and analysis of historical data

  • The benefits area better process insight,

  • real-time product release,

  • manufacturing performance improvement,

  • quality consistency improvement,

  • enabling advanced process control

  • and regulatory compliancy using online quality control

In the new version a lot of new features and enhancements were implemented:

  • Improved integration possibilities, supporting the new OPC UA platform

  • New features for chemometrical integration

  • Improved data mining

  • Ready for the last generation of IT platforms

  • SIPAT Express offers an embeddable PAT data management solution for OEM’s


Flexible production management - Booth position 19

Globalization demands the utmost flexibility from the chemical industry as customers require tailor-made products and fast responsiveness to their needs. A short time-to-market, production changes and reliable delivery can only work effectively with flexible production methods.

At ACHEMA Siemens demonstrates a flexible, easy mixing solution for small and medium plants with simple batch processes, i.e. no complex recipe structure. The APF (advanced process functions) onboard features of SIMATIC PCS 7 help customers with their material management, storage and archiving for mixing processes. This solution optimizes production due to transparency in storage locations and materials, and it supports seamless documentation as all relevant data is recorded and reported.


Modern plant control rooms. operating and visualization concepts (HMI+) - Booth position 44

Source: EEMUA 201 „PROCESS PLANT CONTROL DESK UTILISING HUMAN-COMPUTER INTERFACES - A Guide to Design, Operational and Human-Computer Interface Issues“

HMIplus supports process control of industrial production processes by user-oriented process visualization features.

The background to this concept is the constantly increasingly complexity of the processes to be monitored and the working environment, for instance a heterogeneous system environment in control rooms from the perspective of the operators. The use of modern plant control centers and operator control concepts can support and relieve operators in the execution of their tasks by means of a powerful human machine interface.

At ACHEMA Siemens presents a HMIplus concept, based on the SIMATIC PCS 7 automation system showing that it should be considered right from the start when planning process plants and designing plant control rooms. HMI graphics for better attention improves the overall efficiency.


Remote Service - Booth position 42

  • Gives our service technicians convenient access to your machinery and plant

  • Enables external business partners to be included in your projects

  • Ensures high security standards: ISO / IEC 27001 certified

  • Aligned with the Industrial Security Concept

  • Safe
    The Siemens Remote Service platform supports secure remote interfacing with the plant

  • Efficient
    Experts all over the world can connect to the plant, dispensing with response times and travelling time

  • Competent
    Excellent support from the appropriate experts

  • Modular
    SIMATIC Remote Support Services are available at different levels to match specific requirements

  • Complete
    The remote infrastructure is supplied inclusive of its support and maintenance


SIMATIC Lifecycle Services - Booth position 43

  • Increase system availability

  • Investment protection

  • Minimize obsolescence risks and assure plant serviceability

  • Transparent life cycle costs

  • Focus on your core business

  • Optimization of the plant availability with preventive service, on-call service and spare part service

  • Optimization of the plant availability with preventive service, on-call service and spare part service

  • Avoidance of obsolescence risk due to system specific information services

  • Assurance of the system maintainability with defined upgrade cycles for the PCS 7-HW / SW versions

  • Assurance of spare parts availability for a defined period of time