Site ExplorerSite Explorer
Close site explorer

Adjust Machine configuration - SinuTrain for SINUMERIK Operate

Loading specific machine configuration into SinuTrain

Using SinuTrain, it is possible to process a special machine configuration. The selected configurations of any arbitrary machine are archived, and can be loaded with the machine configuration tool to SinuTrain. As a consequence, training courses or preparations for machining on a certain machine are possible in advance, as SinuTrain offers a fairly accurate emulation of the machine with its specific properties.


Learn how easy it is to create an archive on the CNC machine and make a virtual image for SinuTrain with the machine configuration tool.

Download application example

In the service and support portal from Siemens you can download a detailed description.