Download Trial-Version SinuTrain for SINUMERIK Operate 4.4 Ed.3

SinuTrain for SINUMERIK Operate 4.4 Ed.3 trial-version for 60 days!

With SinuTrain, Siemens offers you a hands-on solution for CNC training that is applicable for both beginners and experts. From start to finish, SinuTrain allows you to expand your programming and operation expertise of the innovative numerical control features found in SINUMERIK. Our intuitive, PC-based solution consists of control-identical software that is perfectly tailored to meet your needs.


Increase your productivity: Download the 60-day SinuTrain for SINUMERIK Operate V4.4 Ed.3 trial-version here

  1. The duration is 60 days after the software is first started.

  2. A new installation is not possible after this period has elapsed.

  3. This Version is a full version, only for 60 days (and a valid LicenseKey can be correspondingly prolonging).

  4. The documentation will be installed along with the software.

  5. The download will start by clicking "Download Testversion SinuTrain for SINUMERIK Operate 4.4 Ed.3" at the bottom of this page.

  6. Extract the ZIP, start the setup and follow the assistant.


News

  • Based on SINUMERIK CNC-Software 4.4 SP3

  • Cancellation of  the restrictions for „Microsoft Live“ Software


Technical requirements

Hardware

  • Processor 2 GHz or higher

  • Min. 1 GB RAM

  • DVD-ROM drive

Disc capacity

  • Approx. 3 GB full installation

Operating system

  • MS Windows XP Professional, Home Edition SP3

  • MS Windows 7 Home Premium, Professional, Ultimate, Enterprise (32- and 64-Bit)

User profile settings

  • In order to install and start up SinuTrain, you must have administrator rights.

License

  • When setting up SinuTrain for the first time, a test license is also installed; this can only be used once and expires after 60 days.

Information SinuTrain product support:


Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS file.


Special information for resellers

The information and the license terms in the ReadMe_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

Availability of Source Code

Certain license conditions of third-party software components used in this product may require Siemens to provide you with the source code and additional information for such components. In most cases, Siemens provides this information on or with the device. In case Siemens is technically unable to do so, you may request a copy of of this OSS source code against payment of shipping and handling charges. Please send your request to the address provided at the end of this section.

Siemens AG
Digital Factory
Customer Services DF&PD
DF CS SD CCC TS
Gleiwitzer Str. 555
90475 Nuernberg, Deutschland
Internet: http://www.siemens.com/automation/support-request
Tel.: +49 911 895 7222
Email: support.automation@siemens.com

Download trial-version SinuTrain for SINUMERIK Operate 4.4 Ed.3

To download the following file, simply register or log in to your existing account.