Download SinuTrain for SINUMERIK Operate V4.7 Ed.3 - Basic

The control-identical NC programming station as a basic version based SINUMERIK CNC-SW 4.7 SP4 HF6

Whether for production planning or training, whether for machine manufacturers or sales organizations: SinuTrain offers real value added for anybody working with SINUMERIK control systems. The well-conceived PC-based solution that can be intuitively used comprises software that is identical with the control system itself, which was perfectly aligned for practical learning and programming. It is ideally suited for entry-level personnel as well as experts.


Technical requirements

Hardware

  • Processor 2 GHz

  • RAM 4 GB

  • Disc capacity Approx. 3,3 GB full installation

  • Graphics card: DirectX 9 or higher with WDDM 1.0 driver, minimum resolution 800 * 600 pixels

  • Mouse, keyboard

Operating system

  • MS Windows 7 SP1 (32- and 64-Bit | not supported: Starter, Web Edition and Embedded)

  • MS Windows 8.1 (32- and 64-Bit | not supported: RT Edition)

  • MS Windows 10 (64-Bit | not supported: Mobile and Mobile Enterprise)

Software

  • Adobe Reader®

User profile settings

  • In order to install and start up SinuTrain, you must have administrator rights.

Information SinuTrain product support


Limitations of the Basic version

The usage and scope of functions provided by the various template machines depends on the availability of a license. Without a license, only the functions of SinuTrain Basic are available.

You do not require any license for the "DEMO turning machine" template machines (1-channel, 3-axis machine with main spindle and driven tool spindle) and "DEMO milling machine" (1-channel, 3-axis machine). You can, for example, transfer workpieces and part programs to the machine for program simulation and customization, and then from the machine for further use on CNCs.

For more information about the licenses, refer to the Help of SinuTrain.

Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS document.


Special information for resellers

The information and the license terms in the ReadMe_OSS document must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

Availability of Source Code

Certain license conditions of third-party software components used in this product may require Siemens to provide you with the source code and additional information for such components. In most cases, Siemens provides this information on or with the device. In case Siemens is technically unable to do so, you may request a copy of of this OSS source code against payment of shipping and handling charges. Please send your request to the address provided at the end of this section.

Siemens AG
Digital Factory
Customer Services DF&PD
DF CS SD CCC TS
Gleiwitzer Str. 555
90475 Nuernberg, Deutschland
Internet: http://www.siemens.com/automation/support-request
Tel.: 49 911 895 7222
Email: support.automation@siemens.com

Download SinuTrain for SINUMERIK Operate V4.7 Ed.3 - Basic

To download the following file, simply register or log in to your existing account.