Christmas tree (milling)

The CNC miller's Christmas tree

An alternative Christmas tree to put on your table, give as a present or present as a CNC miller's statement piece.

The workpiece is milled from an aluminum plate. The outer contour is created in the contour editor and machined using the contour milling cycles with residual material detection. The engraving cycle allows you to turn your Christmas tree into a special gift by adding your best wishes or a funny saying.

All of the information required for production, drawings, tool data and workplans are compiled in the following.


Note

The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.