Bottle opener

Bottle opener and closer

The ideal companion when visiting a beer garden or also for the balcony, the bottle opener and stopper, which can be used to open standard bottles with crown caps and then close them again. The contour is created in the contour editor of ShopTurn and machined with the stock removal cycle. A tailstock has been used because of the unclamped length.


Note

The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.