Title

SIMIT is connected to automation systems for virtual commissioning at I/O signal level.

Interfaces to SIMATIC S7 automation systems are available via

  • Profibus DP

  • Profinet IO, and

  • PRODAVE

Interfaces are also available to

  • SIMATIC S7-PLCSIM

and via

  • OPC


SIMIT is designed as a modular system consisting of basic software SIMIT BASIC and various functional expansions.


A typical system configuration consists of the SIMIT basic software SIMIT BASIC and at least a single interface software module, optionally with interface hardware, libraries and add-ons.

Add-Ons:

MCE – Macro Component Editor – for creating macro components.

CTE – Component Type Editor – for creating user specific library components.

TME – Trend & Messaging Editor – for the graphical display of signal curves and for displaying messages.

SMD – Structured Model Diagrams – for the automated creation of simulations from templates and tables; Editor for creating and editing templates.

ACI – Automatic Control Interface – for creating and performing automated simulation runs.

DGE – Dynamic Graphics Editor – for editing graphics in diagrams and for creating animated graphics objects.

Libraries:

SIMIT libraries can only be used with SIMIT BASIC or a special price configuration.
FLOWNET – for simulation of piping networks with homogeneous media (water/steam, gas, liquids) based on a flownet solver.

Interface software:
SIMIT interface software can only be used with SIMIT BASIC or a special price configuration.

PRODAVE interface – for linking SIMIT to SIMATIC S7 control systems via PRODAVE.
PRODAVE V6.1 is required. Not released for Windows 7. PRODAVE is not included in the delivery package.

PLCSIM interface – for linking SIMIT to S7-PLCSIM.
Windows 7 requires PLCSIM V5.4 SP4. PLCSIM is not included in the delivery package.

Profibus DP interface – for linking SIMIT to Profibus DP.
Can only be used for and together with SIMIT interface hardware IM-PBDP-2, IM-PBDP-4, and IM-PBDP-8.

Profinet IO interface – for linking SIMIT to Profinet IO.
Can only be used for and together with SIMIT interface hardware IM-PNIO-128 and IM-PNIO-256.

OPC interface – for linking SIMIT to OPC DA server or for linking with OPC DA clients.

Special price configurations:
Special price configurations offer a range of functions matched to typical applications at a lower price compared with the sum of the individual prices.

SIMIT ATS
Special price configuration for the virtual commissioning of the application software of SIMATIC S7 automation systems, consisting of:

  • SIMIT BASIC

  • MCE

  • DGE

  • Profibus DP interface

  • Profinet IO interface

SIMIT SBE
Low price configurations for using simulations in PCS 7 engineering, consisting of:

  • SIMIT BASIC

  • MCE

  • DGE

  • SMD

  • Profibus DP interface

  • Profinet IO interface

  • PLCSIM interface

SIMIT EXP
Low price configurations for using simulations with user specific components in engineering and for training of operator personell, consisting of:

  • SIMIT BASIC

  • MCE

  • CTE

  • DGE

  • SMD

  • ACI

  • Profibus DP interface

  • Profinet IO interface

  • PLCSIM interface

  • OPC interface

Interface hardware for Profibus DP:
Multichannel interface hardware for the simulation of Profibus DP standard slaves and S7 slaves; also for fail-safe and redundant SIMATIC slaves (H/F systems); per channel for simulating a maximum of 125 DP slaves each in a DP master system; connection to the PC via Ethernet; mixed configuration with real slaves is possible.

The interface hardware can only be used with a special price configuration or with SIMIT BASIC and Profibus DP interface software.

  • IM-PBDP-2 – 2-channel connection

  • IM-PBDP-4 – 4-channel connection

  • IM-PBDP-8 – 8-channel connection

Interface hardware for Profinet IO:
Interface hardware for the simulation of Profinet IO devices on a single IO controller; connection to the PC via Ethernet; mixed configuration with real devices is possible.
The interface hardware can only be used with a special price configuration or with SIMIT BASIC and Profinet IO interface software.

  • IM-PNIO-128 – Simulation of max. 128 IO devices at one IO controller

  • IM-PNIO-256 – Simulation of max. 256 IO devices at one IO controller

System requirements:

  • Standard PC with Microsoft Windows 32-bit XP Professional / Vista / Windows 7 Professional operating system, all 32-bit.

  • Free USB port

  • CD drive for the installation

  • Ethernet port for connecting a hardware interface

Licensing:
One SIMIT license comprises all software modules licensed under a license number.

The software is protected by means of a USB dongle (hardlock). A dongle is delivered with the basic software SIMIT BASIC. Every dongle bears a unique license number. A license key matched to the license number is delivered for SIMIT BASIC as well as for every software module. During installation, the corresponding software module is activated by entering the license key.