OSF IT - Machine Data Acquisition (MDA)

Logging, analysis and processing of machine data

The MDA (Machine Data Acquisition) production data management module logs machine data and processes it for workshop management, detailed dispatching and reporting.

The challenge

The pressures of competitiveness are forcing the production industry to increase productivity more and more. This includes optimization of machine utilization and attainment of higher quality in shorter times. A precondition for this is the logging, processing and monitoring of machine data, along with integrated plant monitoring.

Our solution

OSF IT machine data acquisition (MDA) logs all machine data as automatically as possible and processes it directly into helpful reports.

The picture that emerges of the machine and the plant is extensive and detailed. The possibilities range from logging of amounts per job and type of part to the machine’s efficiency and cycle times to alarm diagnosis. Evaluations by shift are also possible, as is a comparison between machines or machine groups. Features such as the integrated plant calendar or graphical plant mapping make it easy to utilize these options.

All of this enables consistent plant monitoring and individual analyses, which serve as the basis for making decisions. The machine data can also flow into OEE (Overall Equipment Effectiveness) figures, in order to be able to objectively evaluate the effectiveness of the whole plant.

Advantages of OSF IT - Machine Data Acquisition (MDA)

  • Increased productivity and machine availability through control of machine performance with machine and plant monitoring

  • Increased machine run times on the basis of helpful error and state analyses