|
|
 |
 |
 |
 |
| |
 |
 |
E-LNG - Compressor - Texas, USAPropylene refrigeration compressor STC-SH 20-5-A with three side streams for an
ethylene plant in Texas, USA. Inlet volume flow of 188,400 m3/h, discharge pressure
of 17.9 bar. Driver power is 54 MW at 3,600 rpm. Impeller diameter is 1,495 mm.
Siemens has built a significant number of large-size propylene and propane refrigeration
compressors for ethylene plants with services nearly identical to those for LNG.
|
| |
|
|
 |
 |
E-LNG - Compressor - IndonesiaTwo-casing end-flash gas compressor for an LNG plant in Indonesia. Frame sizes
STC-SH 14-6-A (horizontally split) and STC-SV 14-8-B (vertically split) with an impeller
diameter of 900 mm. Designed for a suction temperature of approx. -160 °C. Driver
is a fixed-speed electric motor of approx. 16 MW. The end-flash gas is utilized as fuel
gas for the mechanical-drive and gen-set gas turbines of the plant at compressor
discharge pressures of approx. 30 bar.
|
|
|
|
|
 |
 |
E-LNG - Compressor - IndonesiaTwo-casing boil-off gas compressor for an LNG plant in Indonesia. Frame sizes STC-SH
10-6-A (horizontally split) and STC-SV 10-6-A (vertically split). Impeller diameter
is 600 mm. Boil-off gas compressors normally operate at suction temperatures
of -160 °C. They also provide fuel gas for the gas turbines at discharge pressures of
approx. 30 bars. The driver is a fixed-speed electric motor of approx. 8 MW. |
|
|
|
|
 |
 |
E-LNG - Compressor - Saudi Arabia8-impeller barrel-type propane compressor STC-SV 14-8-A with one sidestream
and nozzles upwards for a gas plant in Saudi Arabia. Impeller diameter is 950 mm.
Discharge pressure is 24 bar at a driver power of 19 MW. Siemens has built barreltype
compressors of this size for discharge pressures of up to 90 bar. Such barrel-type
compressors are used as high-pressure casings for mixed-components refrigerant
compressors in LNG plants. |
| |
|
|
|
|
 |
 |
 |
|
|