siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > Pipeline

Compressor and Pumping Station | Valve, Metering, Custody Transfer Station | Main Control Center, Sub-Control Center | Infrastructure
 

Compressor and Pumping Station

Operational costs as well as environmental performance and safety of a pipeline are largely determined by the design of compressor or pumping stations in general, and specifically the applied compression or pumping solution.

Siemens compression and pumping solutions combine excellent environmental performance, economical operation, superior availability and wide maintenance intervals, translating into unrivalled lifetime value. Available with a wide range of power ratings, they are designed to match the needs of all stages and aspects of gas and oil transmission.
Custom-designed machines are engineered to meet specific customer requirements, e.g. solutions with extended operating area to cope with daily or seasonal swings in demand.
What’s more, Siemens offers a range of pre-engineered standard packages for compression and pumping. A natural extension of the singlesource supply approach, they are designed for maximum efficiency and economy in a wide range of applications. Whether off-the-shelf or custom-built, Siemens compression and pumping solutions undergo elaborate
testing of all string components before delivery to customers’ sites, ensuring that tight project schedules won’t be obstructed by unforeseen problems.
Integrating all assets at a compressor or pumping station into a comprehensive automation and control system, Siemens’ integrated compressor/pumping station control system ensures ultimate dependability and ease of facility management.
     

Compression, Pumping

Gas and dual-fuel turbines from 5 to 30 MW class
Variable-speed drive systems (VSDS) from 1 to 65 MW
Compressors
Dry-dry compressor/motor solutions
Skid control systems for compression and pumping applications


Standard Pipeline Compressor Packages

Based on Siemens gas turbines in combination with a direct-driven singleshaft vertical Siemens turbo-compressor (STC-SV)

Pipeline Maintenance and Integrity

Leak detection and location
Predictive analysis
Pig and scraper tracking
Over-/under-pressure monitoring
Pipeline inventory & efficiency

Field Instrumentation & Analytics

A comprehensive field instrumentation and analytics portfolio designed to provide operation-relevant data directly from all facilities along a pipeline, enabling the operations control system to run the facility at optimum productivity and efficiency.

Automation

Integrated distributed control system, for compressor automation as well as compressor station control, including associated instrumentation
Advanced operations control solutions
Integrated data visualization software enabling informed decisions for asset utilization and operating efficiency
Energy management and control system (EMCS)

Power Distribution

High voltage (HV) switchgear; HV/MV transformers
Medium voltage (MV) switchgear; MV/LV transformers; NER; protection and controls; cabling; bus ducts
Low voltage (LV) switchgear; protection and controls; cabling, bus ducts
Substation control
Motor control centers 
Emergency diesel generator sets
Uninterruptible power supply systems
Station batteries
Power quality and power correction
Fault recording

Balance of Plant

Lighting
Building ventilation systems
Building control systems
Active and passive cooled shelters
Solar panels
Earthing and lightning protection
Fire & gas protection systems

Related Links

References

     

 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID