siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > LNG Production > E-LNG

Electric drive solutions | Compressors for LNG | Power generation
 

The unique advantages of electric LNG

While today’s vast majority of refrigeration compressors in LNG liquefaction plants are driven by gas turbines, E-LNG schemes stand out as an economically and ecologically superior approach — despite a higher initial investment for a larger thermal power plant. With variable-speed electric motors available for all relevant refrigerant compressors, the concept of electrical liquefaction of natural gas (E-LNG) can be applied equally well to all recognized and proprietary LNG liquefaction cycles, offering a host of benefits. The E-LNG concept has been made feasible by Siemens’ distinctive technology position in large motors and drives, which are available to match the top end of the refrigerant-compression duties now demanded by the scale-up of LNG train capacities.
 
    


One of two massive Siemens 65-megawatt variable speed drive systems (VSDS) powering refrigerant compression at Statoil’s Melkøya Island all-electric LNG plant.

 

Dramatic boost of productivity

The design concept of an E-LNG plant is to enable up to 365 days per year of uninterrupted refrigeration-gas circulation or for periods not limited by either the power plant or the compressor strings. This allows for a substantial increase of productivity by eliminating downtimes of the refrigeration compression trains. Initial additional investment costs for the power plant are expected to be compensated within a period of under five years, depending on the value of LNG at the time.
 

Significantly improved energy efficiency and reduced emissions

Combined-cycle power plants for E-LNG service provide significant potential for improving overall thermal efficiencies. Even including distribution losses electric drive systems achieve 96 percent efficiency, resulting in an overall refrigeration-system efficiency of up to 45 percent, compared to approx. 32 percent for traditional mechanical drive solutions. Combined-cycle power plants also reduce greenhouse-gas emissions by around 30 percent compared to traditional mechanical compressor drives. Including process-steam supply, overall thermal efficiency may reach 90 percent.

Increased operational safety, flexibility and asset utilization

With E-LNG, process and compression-plant size is no longer restricted by available mechanical drives; there is no need for fired equipment and related scheduled maintenance inside the process plant. Associated risks are eliminated and can reduce insurance costs. Quick and controlled starting and re-starting of pressurized compressors minimizes downtimes and eliminates flaring of expensive refrigerant gas, while compressor speeds can be optimized, and target production can be reached with smaller train capacity and unaffected by ambient temperature.  

Significantly accelerated schedules

Typically, E-LNG schemes provide significant time benefits. Faster string test programs, modular motor-drive systems, and shorter installation times offer the potential for months of schedule reduction and a substantial decrease in related costs.

Particularly suited for floating LNG plants (F-LNG)

The evolving concept of F-LNG plants prefers a physical separation of combustion equipment from the process area for personnel safety reasons. E-LNG installations can be optimally sized and located on board a barge or ship.  

A single source from power to compression
     

 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID