siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > LNG Production > E-LNG > Power generation

Water-steam cycles | Gas turbines | Steam turbines | Synchronous generators | Power transmission and distribution | Stability 
 

Power generation - Water-steam cycles

Heat from gas-turbine exhausts is very effectively used to generate high-pressure steam for combined-cycle use and low-pressure steam for process use. Based on well-proven standards and modular concepts, Siemens designs the entire water-steam cycle to provide safe, reliable, and efficient operation, and an optimum match of capital cost and plant performance.  
 

Making the most out of the feedstock, water-steam cycles enable power plants to achieve efficiencies of up to 52 percent.
 

Focused on flexibility

E-LNG power plants operating in island mode have to meet varying steam and load requirements. To boost steam production in the event of low electrical power demand, the heat-recovery steam generator (HRSG) can be supported by supplementary firing. The electrical load is then largely decoupled from steam production. Depending on the chosen plant concept, the HRSG generates steam of different pressure levels and condensate preheating. With space available, Siemens uses horizontal drum-type boilers with natural circulation. The HRSGs can be equipped with exhaust-gas bypass stacks and diverter dampers to allow switching from combined-cycle to single-cycle operation to increase operational flexibility. Meeting zero-discharge requirements, steam produced by the HRSGs is routed to common headers and distributed to either the steam turbines and/or the process heating system. A steam regulating station meets varying steam demand. Exhaust steam from the steam turbines is typically liquefied in air-cooled condensers, and the condensate is fed to de-aerators to provide condensate qualities for long lifetime operation. Liquid losses can be reduced to keep the size of make-up water plants small.
 

Redundancy for maximum availability

Deaerated condensate is pumped to common headers to allow for individual adjustment of multiple units but still using standardized HRSG designs. Redundant feed-water pumping systems ensure maximum availability. The information and control system also follows the redundancy concept of the entire power scheme. HRSGs are available for outdoor installation with combined heat and noise insulation, or for installation in a boiler house. Closed cooling loops with redundant circulation pumps and forceddraft fin-fan cooler banks transfer heat losses of generator and motor cooling water to the ambient air by virtually maintenance-free and highly reliable autonomous subsystems.
     

 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID