siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > LNG Production > E-LNG > Power generation

Water-steam cycles | Gas turbines | Steam turbines | Synchronous generators | Power transmission and distribution | Stability 
 

Power generation - Synchronous generators

The E-LNG concept promises superior overall efficiency. Employing proven technology, Siemens generators effectively live up to that promise. Turbine torque is converted to electric power in directly coupled standard air/watercooled SGen 100A-2P two-pole synchronous generators with static excitation. More than 500 of these type-tested machines have been built in the past decades. They produce up to 165 MW at either 50 or 60 Hz, at a voltage level of typically 11 or 13.8 kV.


Proving their credentials every day in more than 500 industrial and utility powergeneration facilities around the world, Siemens synchronous generators are the quintessential choice for E-LNG power plants.
 

The short power connections from generator terminals to unit transformers utilize insulated phase-segregated busbars for maximum safety and reliability.
 

Efficiency up to 98.7 percent

The vacuum-pressure impregnated (VPI) stator winding is indirectly cooled using the stator core as a heat sink, resulting in an efficiency of 98.7 percent, low noise, and totally maintenance-free operation for the 5+ year operating regime in LNG liquefaction plants. Class F insulating materials are used but utilized to Class B according to IEC 34-1 only. The rotor-bearing-stator assembly is supported by a solid welded steel-base frame of the box-type that — in combination with the fully assembled shipment — eases transportation, installation, and alignment to the turbine. A symmetric two-sided internal cooling-air stream is driven by two shaft-mounted axial fans and provides for efficient transfer of losses from the windings to built-in air-water heat exchangers, and for even thermal expansion of the rotor. In air-cooled liquefaction plants, generator cooling water is re-cooled to ambient air temperature using standard non-API fin-fan cooler banks. Electrical connections to the generator circuit breaker and unit transformers are via segregated-phase insulated bus bars. 

Related Links

Power Generation
 

 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID