siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > LNG Production > E-LNG > Power generation

Water-steam cycles | Gas turbines | Steam turbines | Synchronous generators | Power transmission and distribution | Stability 
 

SST-800: A single-casing direct-drive steam turbine ideally suited for combined-cycle E-LNG power plants.
 

Power generation - Steam turbines

Outperforming conventional simple-cycle schemes with a 40 percent improvement in thermal efficiency and reducing greenhouse-gas emissions by about 30 percent, Siemens combined-cycle power plants allow taking full advantage of the economic benefits offered by the E-LNG concept. Steam turbines distinguished by superior overall efficiency and proven suitability for industrial applications are employed.

High-pressure steam produced in the heat recovery steam generator (HRSG) attached to each gas turbine is fed to a skid-mounted Siemens condensing steam turbine SST-800 directly driving a two-pole synchronous generator. Extraction turbines are used if process steam is also required, e.g. for boiling the amine fluid of the gas-processing plant. Exhaust steam flows axially or radially into shell-tube type condensers with either water or air-cooling, typically installed indoors behind the turbine, or outdoors close to the turbine hall.
 

Excellence in industrial service

The SST-800 single-casing center-admission steam turbine has an impulse control stage, and reaction blades inside removable blade carriers in the power section. Even though it is maintenance free for the 5+ years operating regimes in LNG liquefaction plants, the SST-800’s horizontally-split casing allows for easy access to the rotor and the blade carriers. Simplifying installation and minimizing commissioning time, the turbine is of a standardized, modular design. It can be optimally matched to the thermo-dynamic data of the HRSG with live steam pressures of up to 140 bar and temperatures of up to 540 °C. Based on a century of experience within Siemens, more than 50 steam turbines of this design are successfully operating worldwide. 

Related Links

Power Generation
 

 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID