siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > LNG Production > E-LNG > Power generation

Water-steam cycles | Gas turbines | Steam turbines | Synchronous generators | Power transmission and distribution | Stability 
 

Power generation - Gas turbines

In the development of gas turbines for utility-type power generation, thermal efficiency remains the primary goal. For power-generation applications in the process industry, however, the focus is on maximum reliability and minimum downtime. Siemens gas turbines deliver just that, ensuring maximum plant availability and ultimate leverage from the E-LNG concept.
 

SGT5-2000E and SGT6-2000E: Boasting a spectacular reliability of 99.5 percent, they are the workhorses in large-scale industrial power generation around the world.
  Siemens’ tested and proven gas turbine SGT5-2000E for 50-Hz systems (163 megawatt (MW) ISO), and SGT6-2000E for 60-Hz systems are the ideal workhorses for E-LNG power plants. They complement extended periods between scheduled maintenance activities requiring a shutdown with shortest possible service times.

Spectacular fleet reliability

With an installed base of more than 220 units boasting more than 10 million hours of operation, a spectacular fleet reliability in excess of 99.5 percent, and up to 48.000 equivalent operating hours (EOH) between major overhauls, these engines are uniquely qualified for E-LNG powerplant service. Built-up disk-type rotors with radial Hirth serrations and a central tie-bolt, cast vanes and blades in the hot path, and specially selected auxiliary support systems account for leading-edge reliability. Lowered combustion temperatures and enhanced hot-gas path components enable long service intervals, while dedicated service concepts allow for short service times.
 

High load gradients

Integrated control systems, a unique rotor design, a fast inlet guide vane (IGV) control at the gas-turbine compressor inlet, a steep thermal load gradient and thermal reserves in the firing temperature result in load gradients of more than 10 MW per second.
 

High tolerance to inert and low-BTU gas

Fuel gas of an LNG process plant often has a very high inertgas content. The selected engines with modified burners have a high tolerance to inert gases — up to 40 percent nitrogen (N2) — and show stable operation over the entire range of specified fuels without changing the burner mode.

Related Links

Power Generation

 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID