siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > LNG Production > E-LNG

Electric drive solutions | Compressors for LNG | Power generation
 

Electric drive solutions

Driving the main refrigerant compressors, variable-speed drive systems (VSDS) are at the heart of the E-LNG plant concept. The system includes simple, robust and lowstressed, brushless synchronous motors renowned for their superior reliability and availability in the most demanding applications in many industries. In fact, Siemens is the world’s leading supplier of such large drives.
 

Siemens electric motors for E-LNG compressor drive utilize established, proven design concepts and materials that have been used in power generation for decades. Identical mechanical, thermal and electrical stress levels in both applications virtually eliminate the risk of “unproven” equipment application. Variable speed-drive electronic equipment is actually proven in much higher ratings, e.g. in highvoltage DC transmission applications. Allowing for a customized and optimized compressor string design, Siemens offers electric-drive solutions for E-LNG plants in power ratings of up to 90 MW and speeds exceeding 3600 rpm.


Backed by decades of experience in the design and manufacture of high-power rotating electric machines, Siemens e-motors provide the ideal drive solution for even the largestscale liquefaction trains.

Space saving modular designs for every climate zone

Variable-speed drive systems are custom-engineered from proven modular designs. They are pre-installed and precommissioned for compressor-string performance tests and rapid on-site installation. Adaptations to local conditions and project requirements, such as autonomous cooling systems, are trouble-free as well, reducing EPC costs for the refrigeration plant.


Wide selection of drives

Two families of electronic variable-speed drives are available, current-source (LCI) and voltage-source (PWM), with each type offering specific advantages. The optimum drive system will be selected in close cooperation with the client’s experts based on circumstances and criteria.
     

Side effects mitigated

Electronic variable-speed drives show different degrees of side effects during operation, including power-system harmonics and oscillating torques in the compressor strings. These side effects are well known and understood, and are mitigated to the point where they do not pose a risk to operator or equipment.  
 

Related Links

References 


 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID