siemens.com
Português
Home | Processes | Products, Solutions & Services | News | References | About us
Site Map | Contact Us
Upstream
Midstream
Downstream


 
Home > Processes > Midstream > LNG Production > E-LNG

Electric drive solutions | Compressors for LNG | Power generation
 

Compressors for LNG

Siemens compressors have a long tradition of excellence. In applications as wide as the process and oil and gas industries, they have earned a reputation of technological leadership and dependability. In many areas, Siemens enjoys a position of global market leader, including boil-off gas compression.
 

For main refrigerant-gas compression of LNG process plants, Siemens offers proven single-shaft refrigeration compressor trains in all appropriate ratings for E-LNG plants. These include horizontally or vertically split designs for all common flow rates and pressure ratios. The features include dry gas seals and hydrodynamic or active magnetic bearings from reputable vendors, and state-of-the-art rotor-dynamic design and verification tools to meet the industry’s tough performance criteria. For new processes and larger plant sizes, existing aerodynamic, rotor-dynamic and casing designs are taken as a basis and tested with scaled models to accurately predict their performance, reducing planning risks to the minimum.


Defining the art of compressor technology, Siemens compression solutions are available for all stages of the LNG supply chain, from gas treatment through liquefaction to boil-off gas compression.

Mastering rotor dynamics

Full rotor stability over the entire operating-speed range, including starting, is crucial to obtain optimum compressor performance and reliability. Siemens uses advanced analytical and modeling tools to predict rotor dynamics, taking into account the influence of gas forces from labyrinths. Advanced standardization of rotor designs allows for detailed design already in the planning phase of a project.
 

Eliminating start-up risks

Full-load, full-speed performance tests of complete VSDS can be performed at the factory to augment the routine component tests and dramatically reduce start-up risks at the job site. Multiple installations are cost-effective and represent no additional risk due to prefabricated and modular VSDS designs. Complementing these back-to-back tests, Siemens’ new Mega Test Center in Duisburg (Germany) allows set-up and testing of up to three fully assembled compressor strings in ratings up to 90 MW for API class-2 tests under full load at full speed with all major auxiliary systems. This enables the design and performance of the complete compression solution to be verified prior to shipment. Direct access to the Rhine waterway allows for unobstructed shipment to all continents of even the largest machines. 
 

Related Links

References  


 

 

 

     
 

 © Siemens AG 2008 - Oil & Gas
Corporate Information / Privacy Policy / Terms of Use / Digital ID