|

The SIROLLCIS Camber Gauge provides quantified feedback required to dramatically reduce camber,
allowing the engineer to determine what adjustments to make to the right and left hydraulic cylinders in
the roughing mill to offset the camber and improve the linearity of successive strips.
The system will also give a practical value to set the opening of the side guides before entry to the crop
shear, as well as reducing the possibility of dangerous and costly cobbles.
Increased linearity of the strip will ultimately lead to an improvement in quality of the end product.
SIROLLCIS Camber Gauge utilises two cameras, typically separated by approximately 1m downstream.
The two stereo cameras determine the position of the edges and hence the centreline of the strip, the system
is then able to calculate the amount of camber and/or lateral shift of the strip as it emerges from the roughing mill stand.
Benefits:
- High accuracy, linearity and reliability
- Low maintenance, availability > 99.85%
- Long life expectancy, typically > 15 years
- Upgradeable to include
:
- Thermoprofile (radiant systems only)
- Camber measurement
- Crop position optimisation
- No moving or wearable parts
- Comprehensive interfacing
- Can be customised
Features:
- Gauge is factory calibrated for life
- Advanced edge detection techniques
- Fully compatible with existing equipment
Selected reference list:
Camber Gauge has 6 installations worldwide.
|