Using
a wireless Ethernet radio link through
telephone lines or the Internet, you can access the shovel’s electrical
drive and control system from a remote
computer.
All operational and diagnostic
functions are available remotely.
Regular operation monitoring and
immediate expert troubleshooting
maximize machine uptime, and greatly
reduce service costs.
SIRAS presents
a major benefit in preventive/predictive
maintenance for instantaneous service
support anywhere in the world.
As mines are often in remote
locations and require extensive
traveling for service calls,
SIRAS can effectively keep the
manufacturer connected to the end
user’s machine not only at
commissioning, but also over the whole
machine life cycle.
The SIRAS
system software allows technicians to
run all functions available on the
shovel’s HMI computer remotely, so it
fits optimal to our SIMINECIS
SH Solution. This
includes monitoring of shovel
parameters such as voltage, current,
speed, torque, master switch, logic
signals, etc. under normal operation,
and also during fault conditions.
Temperatures of electrical and
mechanical components can be tracked to
establish trends and pinpoint
maintenance requirements.
Factory software upgrades can be
easily downloaded and installed during
lunch breaks.
In addition to expert factory
support, the mine maintenance personnel
can also use the system from a
comfortable office environment. When both the mine electrician
and the factory expert are on line, the
system supports messaging and voice
communication.
Siemens offers a complete range of
services for mines, with basic
monitoring, trend analysis, predictive
and reliability centered maintenance,
on-demand troubleshooting support, and
production monitoring. |