Home | Processes | Solutions | Services | Products & Systems | News | About Us
Site Map | Contact Us
 
 
Turnkey Supplier
Plant Integration
Enterprise Resource Management (ERP)
Manufactoring Execution System (MES)
Automation Systems
Process Automation
Measurement and Control (I+C)
Controllers
Technology Controls
Mining
Automation Platform for Iron & Steel Solutions
Automation Platform for Rolling and Coating
Human Machine Interface
Electric Steelmaking
LD (BOF) Steelmaking
Stainless Steelmaking
Secondary Metallurgy
Casting
Hot Rolling
Plate Mill
Long-Product Rolling
Cold Rolling
Aluminum Rolling
Strip Processing
Drives
Measurement and Instrumentation
Technological Equipment / Mechanical Construction
Power / Power Supply
Infrastructure
Environment Energy Utilities


 
Process Models
Technological process models are the basis of high performance process control. The wide range of validity and the high accuracy of today’s process models for the rolling process allow for a precise mill set-up under all operational conditions, resulting in tight product tolerances. Furthermore, process models ensure high mill availability and safe, fully automatic operation.

Since the 1970’s, Siemens carries out intensive and continuous research and development on analytic on-line steel making, rolling and treating models also for aluminum. The basis for the rolling process models are general differential equations from mechanics, plasto-mechanics, and metallurgy, such as Fourier’s heat equation, the differential equation for the tension in the roll gap and many others. Boundary conditions, like heat transfers and frictions, are modeled using newest scientific methods combined with technological knowledge from operation experience and compared with a large base of process data. Even at a large production spectrum, high precision in modeling of process properties of steel and metal materials, such as heat capacities and flow stresses, is achieved using adaptable Neural Networks.

Continuous development has lead to increasingly complex models and process controllers that can be implemented on-line due to increasingly efficient numerical solutions and powerful computer systems.

Rolling mill process models include:
 Strip temperature,
 Rolling force, torque and forward slip (flow stress, friction),
 Screw down and roll gap profile (thermal crown, wear, bending),
 Strip profile & flatness, width spread
 Width shape (Short Stroke Control, MAS-Rolling)
 Strip cooling process (heat capacity, -conductivity, transfer, phase transformations)

 

 
                 
     
   Processes
  More Information
 
 

Email
Print version
 

 © Siemens AG 2002-2008 - Metals & Mining Technologies - Corporate Information | Privacy Policy | Terms of Use | Digital ID