Home | Processes | Solutions | Services | Products & Systems | News | About Us
Site Map | Contact Us
 
 
Turnkey Supplier
Plant Integration
Enterprise Resource Management (ERP)
Manufactoring Execution System (MES)
Automation Systems
Process Automation
Measurement and Control (I+C)
Controllers
Technology Controls
Mining
Automation Platform for Iron & Steel Solutions
Automation Platform for Rolling and Coating
Human Machine Interface
Electric Steelmaking
LD (BOF) Steelmaking
Stainless Steelmaking
Secondary Metallurgy
Casting
Hot Rolling
Plate Mill
Long-Product Rolling
Cold Rolling
Aluminum Rolling
Strip Processing
Drives
Measurement and Instrumentation
Technological Equipment / Mechanical Construction
Power / Power Supply
Infrastructure
Environment Energy Utilities


 
Neural Networks
While analytical model components describe the part of the process behavior that can be expressed with equations from physics, Neural Networks model effects that cannot efficiently be modeled analytically.

For rolling mills, such effects are:
 material behavior (e.g. modification of heat capacity or flow stress due to chemical         analysis),
 process specialties (e.g. adaptation to heat transfer and friction variations)

Thus, in general, Neural Networks adapt the boundary conditions and material parameters for the solution of the model equations. They are the key to fit the generally valid analytical models to the needs of the automation of a specific mill in order to achieve tight product tolerances for all materials and operation modes used at that mill.

Siemens piloted the application of Neural Networks in the early 90’s. In a rolling force modeling application Neural Networks increased modeling accuracy by 30% as compared to inheritance tables.

Since then, Siemens was able to gather wide experience, exploiting the advantages of Neural Networks for process automation in over 100 applications at over 45 rolling mills worldwide.

More than a decade of research and development in this field has resulted in specific neural network methods that guarantee robust on-line adaptation to process variations, precise modeling of material behavior even for rare steel grades, safe operation even if "extrapolating" to new materials and reliable implementations.

 

 
                 
     
   Processes
  More Information
 
 

Email
Print version
 

 © Siemens AG 2002-2008 - Metals & Mining Technologies - Corporate Information | Privacy Policy | Terms of Use | Digital ID