Strip Processing Lines – ensuring a perfect finish with SIROLLCIS  PL

Mechanically and surface-treated steel strip plays an extremely important role in a wide range of industries. Continuous processing lines ensure the achievement of the performance characteristics required for a highly diverse range of end products, whereby major goals include: high product quality with respect to mechanical and surface properties, high production based on fast, constant process speeds, low operating costs and minimum down-time.

 

Siemens-VAI supplies a wide variety of modern lines for the processing of rolled strip. These comprise push -pull and continuous pickling lines to remove scale from hot rolled steel before cold rolling and from annealed cold rolled steel, continuous annealing lines for achieving particular material properties as well as metallic and non-metallic coating lines for corrosion protection and the achievement of good surface appearance. Siemens-VAI also supplies a comprehensive selection of strip finishing lines.

 

SIEMENS-VAI, due to its extensive experience in process technology as well as the design of mechanical, mechatronic and electrical equipment and automation, is able to provide customised solutions comprising an optimum combination of engineering expertise, equipment, efficient erection and commissioning. Our Processing Lines have a reputation for reliability, ease of operation, high throughput rates and top quality products.

 

The Completely Integrated Solution concept – CIS- ensures our customers of scaleable integrated solutions covering plant-wide IT/MES systems, the complete equipment for processing lines, as well as flexible, global service concepts. Siemens VAI is in a unique position to offer these Completely Integrated Solutions to its Customers, with single responsibility for Process, Mechanics, Electrics & Automation and Fluids. Our key components are manufactured and fully tested in Siemens VAI factories.

 

Pickling Technology for strip includes Push-Pull Pickling and Continuous Lines, either as stand alone or coupled to a tandem cold mill. Our comprehensive modernization packages include scale breakers as well as full acid management in the process section.

 

Continuous Annealing Lines for both carbon and stainless steel grades represent a profitable alternative to batch annealing. Featuring a flexible multi-zone furnace design, a broad range of steel grades and dimensions can be produced at very high process speed.

 

Cleaning lines are designed so as to reach the best strip cleanliness required for the downstream process with various technologies: immersion, spray, brushes, electrolytic, horizontal or vertical.

 

Hot Dip Galvanizing Lines for both hot and cold rolled strip guarantee first-class product quality, for construction, appliance and automotive applications. Our lines deliver the lowest operational costs for various coatings including galvanized, galvanneal, zinc-aluminium, and aluminium.

 

Electrolytic & Organic Coating Lines are also supplied by Siemens VAI for the production of highest quality value-added strip.

 

Finishing lines such as Inspection lines and Recoiling lines include key equipment to retain the high strip quality produced upstream.

 

Siemens VAI is also in a unique position to supply full range of Mechatronic Packages comprising essential process equipment such as mash lap, flash butt and laser welders, zinc air knives, skin pass mills, shape measurement and control systems, tension levellers, scale breakers, side trimmers, roll coaters and surface inspection systems.