The COREX® Process
Corex is an industrially and commercially proven
smelting-reduction process developed by Siemens VAI for
the cost-efficient and environmentally friendly
production of hot metal from iron ore and coal. The
process differs from the conventional blast furnace
route in that non-coking coal can be directly used for
ore reduction and melting work, eliminating the need for
coking plants. The use of lump ore or pellets also
dispenses with the need for sinter plants.
|
Process History
The Corex process was developed in the late 1970s and
its feasibility was confirmed during the 1980s.
Following the first industrial application of a Corex
C-1000 plant (nominal production of 1,000 tons of hot
metal per day) at Iscor Pretoria, South Africa, four
C-2000 plants (nominal production of 2,000 tons of hot
metal per day) were subsequently put into operation at
Posco/Korea, Mittal Steel/South Africa and at JSW Limited/India.
In early November 2007, the first Corex C-3000 plant was
started up at Baosteel, China. It has a nominal
production capacity of 1.5 million tons of hot metal per
year. |

Corex C-2000 Plant, Saldanha Steel, RSA
|
Process Description
In the Corex Process all metallurgical work is carried
out in two separate process reactors – the reduction
shaft and the melter gasifier. Lump ore, sinter, pellets
or a mixture thereof are first charged into a reduction
shaft via a lock-hopper system where they are reduced to
direct-reduced iron (DRI) by a reduction gas moving in
the counter-flow direction. Discharge screws convey the
DRI from the reduction shaft into the melter gasifier
where final reduction and melting takes place in
addition to all other metallurgical and slag reactions.
Hot metal and slag tapping are carried out as in
conventional blast furnace practice. The quality of the
hot metal is equivalent to that produced in a blast
furnace.

Main Plant Sections of Corex Plant
Viewing the process from the coal-route perspective,
non-metallurgical coal is directly charged into the
melter gasifier via a lock-hopper system. Due to the
high temperatures predominating in the dome of the
melter gasifier (in excess of 1000 °C), a portion of the
hydrocarbons released from the coal during
devolatilization are immediately dissociated to carbon
monoxide and hydrogen. Undesirable by-products such as
tars and phenols, etc. are destroyed and therefore
cannot be released to the atmosphere. Combustion with
oxygen injected into the melter gasifier results in the
generation of a highly efficient reduction gas.
The reduction gas exiting from the melter gasifier
consists mainly of CO and H2 laden with fine coal, ash
and iron dust. This dust is largely removed from the gas
stream in a hot-gas cyclone and is then recycled to the
process. Through the addition of a cooling gas, the
reduction-gas temperature is adjusted to its optimum
working range. After leaving the
hot-gas cyclone, the reduction gas is then blown into
the reduction shaft via a bustle, reducing the iron ores
in counter flow.
The top gas is subsequently cooled and cleaned in a
scrubber, after which it is available as a highly
valuable export gas with a net calorific value of
approximately 7,500–8000 kJ/m³ (STP). This gas is suitable
for use for a wide range of applications.

Process Flow Sheet
Process Economy
Because coking and sintering plants are not required for
the Corex Process, substantial cost savings are achieved
in the production of hot metal. The extent of such
savings depends, of course, on the local site conditions,
however, can be in the range of up to 20% as proven
under actual operating conditions.
Environmental Aspects
Corex plant emissions contain only insignificant amounts
of NOx, SO2, dust, phenols, sulphides and ammonium.
Emission values already exceed by far future European
standards. Also, waste-water emissions
from the Corex Process are far lower than those in the
conventional blast-furnace route. These environmental
features are additional key reasons for the
attractiveness of the Corex Process.
Use of Export Gas
After the cleaning and cooling of the top gas which
exits the reduction shaft, it is then available for use
in numerous industrial applications. These include
electrical power generation, production of DRI (direct-reduced
iron) and for heating purposes
throughout the iron and steel works. In the chemical
industry the Corex export gas can also serve as a feed
stock for many other applications.
|
Additional Considerations
The latest generation of Corex plants, the C-3000, is
ideally suited for integration into green- or
brown-field steel works projects. It can replace the
blast furnace, or can be used as a source of virgin iron
for minimills. The economics of the Corex plant already
provide an answer to future scrap and coke shortages,
and the continually increasing demands placed on steel
quality. Another alternative is the installation of a
Corex C-3000 plant as a stand-alone merchant plant for
the production of hot metal and/or pig iron.
|

Corex C-3000 Plant, Boasteel, China
|