| Today's
demands for flexible and economic
production of hot-rolled strip can
only be met by automation solutions
which are based on in-depth
technological process modeling
know-how, high-performance control
systems and a comprehensive
understanding of hot-rolling
logistics. In the field of hot rolling,
Siemens VAI
Automation systems are available for
reheating furnaces, hot-strip mills,
plate mills and Steckel mills.
Precise and flexible process models
incorporating fuzzy logic and neural
networks optimize the rolling
process from the reheating furnace
to the downcoiler exit.
Latest state-of-the-art controller
technologies, including non-linear
control loop systems and advanced
identification methods, ensure
fulfillment of strip dimensions
within closest tolerance ranges.
Higher-level optimization systems
promote total scheduling flexibility
and increased mill throughput.
Spectrum of Solutions
- Furnace Optimization and Control
Model - For energy savings up to 10%
- Rolling Optimization Model
-For
improved adjustment of process
parameters for improved product
properties
- Automatic Width Control - For width
tolerances +/- 3 mm
- Automatic Crop Optimization
- For
yield increases up to 0.75%
- Advanced Gauge and Tension
Control - For thickness tolerances
down to 1/4 of standard values
- Profile and Flatness Optimization
and Control Model - For profile
variations < 20 µ and flatness
deviations within 30 I-Units
- Strip-Cooling-Temperature Control
Model - For coiling temperature
deviations < 16 °C
- Step Control - For superior surface
quality
- Advanced Drive Systems - For high efficiency and exact roll-speed
control
- Schedule-Free-Rolling
Optimization - For increased
scheduling flexibility and longer
rolling campaigns with the same
work-roll set
Siemens
VAI-Q Strip
Siemens
VAI-Q Strip is an extraordinary
quality-control system for
hot-rolling mills which allows the
mechanical properties of hot-rolled
strip to be predicted and controlled
online. The system is based on a
detailed physical-metallurgical
modeling of the entire rolling
process which enables the
microstructure of the hot-rolled
product to be assessed with a high
degree of accuracy. Through an
online adjustment of specific
process parameters (e.g., finishing
and coiling temperatures), the
mechanical properties of the
hot-rolled strip can be directly
controlled. The benefits are
obvious - significantly improved strip
quality, simultaneously reduced
alloying costs and facilitated
production of new steel grades
through simulation techniques.
Siemens VAI-Q Strip has been
installed in the 7-stand hotstrip
mill, where the
system has been in continuous and
successful operation since 1997.
 |