Around the world our specialists keep an eye on a reliable power supply in the mining industry
Nothing works without power in mining. This is why the generation and distribution of electrical power is one of the basic prerequisites for success – after all, the safety, reliability, and cost-effectiveness of the plant largely depend on its power supply. With a worldwide network of experienced experts, we offer the development, manufacture and installation of systems for substations and distribution – tailored to your requirements, and based on state-of-the-art technology.
Delivering a complete system from the aspects of:
Voltage dips and reductions can incur
high costs when they lead to production
downtimes. Therefore, secure power supply
is one of the prerequisites for successful
plant operation.
Our solutions are designed to meet the
requirements of the industry and the
high demands with respect to operator
safety and operational reliability. You
can expect products that are easy to use
and highly cost-effective. So that your
production runs smoothly and reliably
– without downtimes caused by power
failures or fluctuations.
Large electrical loads in mines have a significant effect on the public electrical supply network. Network disturbances such as reactive power generation, voltage distortion or voltage variation occur frequently. To minimize such disturbances and to prevent penalties for exceeding the given limits, we have developed compensation systems. They do not only reduce the negative impact of typical plant loads to specified limits, but can also result in energy costs savings – and can thus pay off quickly.