The SIROLLCIS Faplac® system (Fully
Automatic Pickle Liquor Analysis and Control)
ensures an efficient operation of the pickling
process by compliance of a proper acid and iron
concentration (waste acid).
The employment of roll
and strip temperature models ensures the achievement
of tight temperature tolerances and the avoidance of
overheating thus prolonging the life of the emulsion.
In addition the rolling strategies calculated by the
process models are geared to the minimum use of electrical
energy by making the most efficient use of the mill
with respect to roll force, roll torque and roll power.